summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am f819d023: Merge "libsysutils: SocketListener: handle recv errors more grac...Nick Kralevich2011-04-271-2/+3
|\
| * libsysutils: SocketListener: handle recv errors more gracefully.Vernon Tang2011-04-261-2/+3
* | am b620a0b1: Validate sender credentials on netlink msg receiveNick Kralevich2011-04-181-3/+26
|\ \ | |/ |/|
| * Validate sender credentials on netlink msg receiveNick Kralevich2011-04-181-3/+26
* | Fix potential race introduced in Icd7f5f03Brad Fitzpatrick2011-03-222-16/+22
* | SocketClient: add optional reference countingBrad Fitzpatrick2011-03-222-2/+23
* | libsysutils: Fix a file descriptor leak.David 'Digit' Turner2011-03-221-0/+1
* | libsysutils: Fix race condition in SocketListener thread.David 'Digit' Turner2011-03-221-26/+51
* | libsysutils: Handle EINTR in SocketClient::sendData()David 'Digit' Turner2011-03-221-13/+29
* | Permit 0 length writes.Brad Fitzpatrick2011-01-061-0/+4
* | Let SocketClient users write binary data to clients.Brad Fitzpatrick2011-01-061-5/+13
* | am 6fd75635: Merge "Fetch peer credentials for local sockets" into gingerbreadKenny Root2010-09-141-2/+18
|\|
| * Fetch peer credentials for local socketsKenny Root2010-09-141-2/+18
* | am 40c2b7cb: Merge "Add missing lock in SocketListener." into gingerbreadBrad Fitzpatrick2010-09-141-0/+1
|\|
| * Merge "Add missing lock in SocketListener." into gingerbreadBrad Fitzpatrick2010-09-141-0/+1
| |\
| | * Add missing lock in SocketListener.Brad Fitzpatrick2010-09-141-0/+1
* | | am f31d2ed1: Return false on socket read errorKenny Root2010-09-141-1/+1
|\| |
| * | Return false on socket read errorKenny Root2010-09-141-1/+1
| |/
* / libsysutils: reimplement NetlinkEvent::findParam in the proper wayChih-Wei Huang2010-07-141-7/+5
|/
* system/core: Switch libsysutils & sched_policy LOG -> SLOGSan Mehat2010-03-258-30/+30
* sysutils: Add dump() to NetlinkEventSan Mehat2009-12-241-0/+10
* merge from open-source masterJean-Baptiste Queru2009-10-142-4/+4
|\
| * libsysutils: Fix some bugs in NetlinkListener and NetlinkEventSan Mehat2009-10-102-4/+4
* | nexus: Rollup update for nexusSan Mehat2009-07-102-16/+103
|/
* libsysutils: Move to a null terminated string protocol using space as a field...San Mehat2009-06-154-27/+21
* libsysutils: Fix command argument passing bug + whitespace cleanupSan Mehat2009-05-294-9/+10
* libsysutils: const correctness fixes + remove some debuggingSan Mehat2009-05-203-15/+15
* libsysutils: Introduce 'ServiceManager', for starting/stopping init servicesSan Mehat2009-05-152-0/+74
* libsysutils: General clean up + disable build in simulator buildsSan Mehat2009-05-134-15/+12
* Fix sim build (need explicit -lpthread).Andy McFadden2009-05-131-0/+4
* libsysutils: Fix bug where we'd leak our control pipes when closing down a li...San Mehat2009-05-121-7/+3
* libsysutils: Send command arguments to the command, not the command again :PSan Mehat2009-05-121-1/+2
* libsysutils: Tweak SocketListener and friendsSan Mehat2009-05-123-30/+54
* libsysutils: Add multiple client support and fix some bugsSan Mehat2009-05-108-146/+241
* libsysutils: Add string.h to includesSan Mehat2009-05-073-0/+3
* libsysutils: New C++ system convenience librarySan Mehat2009-05-067-0/+485