summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am 0d8943c2: am e4c5b614: Merge "libusbhost: Fix IOCTL call during usb_reques...Badhri Jagan Sridharan2014-08-121-1/+1
|\
| * libusbhost: Fix IOCTL call during usb_request_cancelBadhri Jagan Sridharan2014-08-071-1/+1
* | am 5cdb3f92: am 6b5f4c34: am 0c7e5cda: Merge "libusbhost: Turn on -Werror"Mark Salyzyn2014-05-221-1/+3
|\|
| * libusbhost: Turn on -WerrorMark Salyzyn2014-05-211-1/+3
* | am 0a90004b: am cae898ac: am 3754791d: Merge "libusbhost: Fix issue of multip...JP Abgrall2014-05-011-3/+4
|\|
| * libusbhost: Fix issue of multiple inotify event at same time.Bo Huang2014-04-251-3/+4
* | am 74a41f5a: am b659ffd7: am deb3eecd: Merge "Fix the definition of LOCAL_PAT...Colin Cross2014-02-221-1/+1
|\|
| * Fix the definition of LOCAL_PATH in libusbhost/Android.mkKévin PETIT2014-02-121-1/+1
| * libusbhost: It's no longer assumed that "bus/usb" exists once "bus" was createdZiv Hendel2013-08-261-3/+16
* | libusbhost: Add usb_device_set_configuration and usb_device_set_interfaceMike Lockwood2014-01-131-15/+20
* | libusbhost: It's no longer assumed that "bus/usb" exists once "bus" was createdZiv Hendel2013-08-201-3/+16
|/
* Properly handle cases of multiple inotify eventsZiv Hendel2013-03-251-39/+44
* libusbhost: generates a static libraryGuillaume Ranquet2012-12-101-0/+10
* libusbhost: permits client polling on inotify wdGuillaume Ranquet2012-12-101-65/+105
* libusbhost: Fix USB device discovery on bootBenoit Goby2012-08-021-15/+43
* libusbhost: Fix possible missed "device added" notificationBenoit Goby2012-08-021-20/+43
* Rename (IF_)LOGD(_IF) to (IF_)ALOGD(_IF) DO NOT MERGESteve Block2012-01-031-1/+1
* libusbhost: Limit bulk transfer requests to 16384 bytesMike Lockwood2011-03-121-1/+12
* libusbhost: Save endpoint ID in usb_request structMike Lockwood2011-02-141-0/+1
* libusbhost: Add call for synchronous bulk transfersMike Lockwood2011-01-271-28/+46
* libusbhost: Add usb_device_connect_kernel_driver()Mike Lockwood2011-01-221-2/+17
* libusbhost: Support for multiple pending requests on a single endpointMike Lockwood2011-01-062-56/+52
* libusbhost: Add usb_device_get_name_from_unique_id()Mike Lockwood2010-12-291-0/+10
* Change libusbhost from static to shared libraryMike Lockwood2010-12-291-2/+2
* libusbhost: Fix breakage due to not storing dev_name in struct usb_deviceMike Lockwood2010-12-151-0/+1
* libusbhost: Add accessor for the USB device descriptorMike Lockwood2010-12-131-0/+5
* libusbhost: Add support for creating a usb_device struct from an existing fdMike Lockwood2010-12-131-23/+51
* libusbhost: add usb_device_get_unique_id_from_name()Mike Lockwood2010-07-271-0/+7
* libusbhost: Add usb_device_send_control for sending raw commands on endpoint 0.Mike Lockwood2010-07-241-28/+34
* libusbhost: Fix deadlock on devices without USB host support.Mike Lockwood2010-07-201-0/+2
* libusbhost: Add callback to usb_host_run to notify when initial device discov...Mike Lockwood2010-07-201-0/+3
* libusbhost: The client is now responsible for creating the thread that monito...Mike Lockwood2010-07-011-47/+49
* libusbhost: Use logcat for debugging when building device library.Mike Lockwood2010-06-102-6/+20
* libusbhost: Added usb_device_get_unique_idMike Lockwood2010-06-011-0/+8
* libusbhost: Remove global data to allow multiple instances in the same process.Mike Lockwood2010-05-251-23/+25
* libusbhost: add usb_endpoint_get_device()Mike Lockwood2010-05-121-0/+5
* libusbhost: new library for Linux USB host support.Mike Lockwood2010-05-102-0/+497