summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libutils: switch Looper's fds to unique_fd.Josh Gao2018-07-181-0/+1
* Shared libs are supported in recovery modeJiyong Park2018-06-091-0/+5
* Mark as recovery_available: trueJiyong Park2018-05-141-0/+1
* Revert "libutilscallstack is private VNDK-SP"Jiyong Park2018-03-141-1/+0
* libutils: Remove Static.cpp and darwin hacks.Steven Moreland2018-03-061-1/+0
* libutils: remove subdirsSteven Moreland2018-02-231-2/+0
* bpfmt.Elliott Hughes2018-02-161-4/+10
* libutilscallstack is private VNDK-SPJiyong Park2018-01-241-0/+1
* Remove libziparchive dependency on libutilsDavid Sehr2018-01-181-36/+71
* Fix / suppress new unused warnings for mingw+clangDan Willemsen2017-11-291-2/+5
* Use -Werror in system/coreChih-Hung Hsieh2017-11-011-1/+2
* Merge "Use target.linux for all linux kernel based targets"Dan Willemsen2017-10-181-12/+6
|\
| * Use target.linux for all linux kernel based targetsDan Willemsen2017-10-161-12/+6
* | Add vendor_available to liblog_headers.Steven Moreland2017-10-161-3/+2
* | libutils: liblog export headersSteven Moreland2017-10-161-1/+7
* | Merge changes from topic "linux_glibc"Dan Willemsen2017-10-021-1/+1
|\|
| * Rename target.linux[_x86[_64]] to target.linux_glibc[_x86[_64]]Dan Willemsen2017-10-021-1/+1
| * Add vendor_available to liblog_headers.Steven Moreland2017-09-061-0/+2
|/
* Mark the modules as VNDK-SP in Android.bpJustin Yun2017-08-231-0/+4
* Merge "Remove LOCAL_CLANG and clang: true"Lennart Wieboldt2017-07-251-2/+0
|\
| * Remove LOCAL_CLANG and clang: trueLennart Wieboldt2017-07-251-2/+0
| * Merge "Remove ALOGD_IF_SLOW"android-o-preview-4Tom Cherry2017-07-181-1/+0
| |\
| | * Remove ALOGD_IF_SLOWTom Cherry2017-07-121-1/+0
| * | Add vendor_available to liblog_headers.Steven Moreland2017-07-121-3/+2
| * | libutils: liblog export headersSteven Moreland2017-07-061-1/+7
| |/
* | Remove ALOGD_IF_SLOWTom Cherry2017-07-141-1/+0
* | Merge "fix: ATRACE does not work for libs loaded in sphal namespace" into oc-devJiyong Park2017-05-301-0/+1
|\ \
| * | fix: ATRACE does not work for libs loaded in sphal namespaceJiyong Park2017-05-271-0/+1
* | | resolve merge conflicts of afc0aa78f to oc-dev-plus-aospJaesoo Lee2017-04-271-2/+8
|\ \ \ | |/ / |/| / | |/
| * libutils_headers: export libcutils_headersJaesoo Lee2017-04-271-2/+8
| * libutils: export libbacktrace headersSteven Moreland2017-04-271-0/+5
| * libutils: export system_headersSteven Moreland2017-04-271-0/+3
| * libutils: mark as vendor_availableSteven Moreland2017-04-121-0/+2
* | libutils: export libbacktrace headersSteven Moreland2017-04-131-2/+8
* | libutils: export system_headersSteven Moreland2017-04-131-2/+8
* | libutils: mark as vendor_availableSteven Moreland2017-04-121-0/+2
* | Merge "Add heuristic data race detection to sp<>" am: 04abdc6153 am: 12d6afe6f1Hans Boehm2017-03-181-0/+1
|\|
| * Add heuristic data race detection to sp<>Hans Boehm2017-03-171-0/+1
* | Merge "Enable more modules on linux_bionic builds" am: 75c414d1a3 am: 5bb9220b75Dan Willemsen2017-03-151-2/+5
|\|
| * Enable more modules on linux_bionic buildsDan Willemsen2017-03-151-2/+5
* | Get rid of LinearTransformMathias Agopian2017-03-151-1/+0
* | Revert "get rid of LinearTransform"Ian Pedowitz2017-03-141-0/+1
* | get rid of LinearTransformMathias Agopian2017-03-131-1/+0
* | Remove BlobCAche from libutilsMathias Agopian2017-03-101-1/+0
|/
* Exporting C++ headers from system/coreVijay Venkatraman2017-01-241-0/+13
* Enable libbase/libutils/libziparchive on host bionicDan Willemsen2016-11-291-0/+7
* Merge \"libutils: Limit integer sanitize to target only\"Dan Willemsen2016-07-131-3/+4
|\
| * libutils: Limit integer sanitize to target onlyDan Willemsen2016-07-131-3/+4
* | resolve merge conflicts of 41e82a3 to stage-aosp-masterColin Cross2016-07-131-4/+1
|/
* Convert libbacktrace, libutils to SoongDan Willemsen2016-07-121-0/+118