summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libutils: Cleanup unused class declarationLogan Chien2017-11-222-3/+0
* Use -Werror in system/coreChih-Hung Hsieh2017-11-015-18/+14
* Merge "libutils: Fix bug in strstr16."Treehugger Robot2017-10-242-12/+40
|\
| * libutils: Fix bug in strstr16.Branislav Rankov2017-10-242-12/+40
* | Merge "Use target.linux for all linux kernel based targets"Dan Willemsen2017-10-182-15/+7
|\|
| * Use target.linux for all linux kernel based targetsDan Willemsen2017-10-162-15/+7
* | Add vendor_available to liblog_headers.Steven Moreland2017-10-161-3/+2
* | libutils: liblog export headersSteven Moreland2017-10-161-1/+7
* | Merge changes from topic "linux_glibc"Dan Willemsen2017-10-022-2/+2
|\|
| * Merge changes from topic "linux_glibc"Dan Willemsen2017-10-022-2/+2
| |\
| | * Rename target.linux[_x86[_64]] to target.linux_glibc[_x86[_64]]Dan Willemsen2017-10-022-2/+2
* | | Merge "Silence a use-after-free warning from the analyzer"George Burgess IV2017-10-021-0/+5
|\| |
| * | Silence a use-after-free warning from the analyzerGeorge Burgess IV2017-10-021-0/+5
| |/
* | Merge "Remove default libraries"Dan Willemsen2017-09-301-2/+0
|\|
| * Remove default librariesDan Willemsen2017-09-291-2/+0
* | Merge "Add "operator bool" overload to android::sp."Jeff Sharkey2017-09-131-3/+4
|\|
| * Merge "Add "operator bool" overload to android::sp."Treehugger Robot2017-09-131-3/+4
| |\
| | * Add "operator bool" overload to android::sp.Jeff Sharkey2017-09-131-3/+4
| |/ |/|
| * Add vendor_available to liblog_headers.Steven Moreland2017-09-061-0/+2
|/
* Don't rely on transitively included headersJiyong Park2017-09-051-1/+1
* Mark the modules as VNDK-SP in Android.bpJustin Yun2017-08-231-0/+4
* Merge "Remove TODOs for std::string removal."Steven Moreland2017-08-022-2/+0
|\
| * Merge "Remove TODOs for std::string removal."Treehugger Robot2017-08-022-2/+0
| |\
| | * Remove TODOs for std::string removal.Steven Moreland2017-07-312-2/+0
* | | Merge "Fix misc-macro-parentheses warnings in system/core."Chih-Hung Hsieh2017-08-011-1/+1
|\| |
| * | Fix misc-macro-parentheses warnings in system/core.Chih-Hung Hsieh2017-08-011-1/+1
| |/
* | Merge "Remove LOCAL_CLANG and clang: true"Lennart Wieboldt2017-07-251-2/+0
|\|
| * Merge "Remove LOCAL_CLANG and clang: true"Treehugger Robot2017-07-251-2/+0
| |\
| | * Remove LOCAL_CLANG and clang: trueLennart Wieboldt2017-07-251-2/+0
* | | Merge "Add thread safety analysis annotations."Siarhei Vishniakou2017-07-253-21/+106
|\| |
| * | Merge "Add thread safety analysis annotations."Treehugger Robot2017-07-253-21/+106
| |\ \ | | |/ | |/|
| | * Add thread safety analysis annotations.Siarhei Vishniakou2017-07-213-21/+106
| * | Merge "Remove ALOGD_IF_SLOW"android-o-preview-4Tom Cherry2017-07-183-107/+4
| |\ \ | | |/ | |/|
| | * Remove ALOGD_IF_SLOWTom Cherry2017-07-123-107/+4
| * | Add vendor_available to liblog_headers.Steven Moreland2017-07-121-3/+2
| * | libutils: liblog export headersSteven Moreland2017-07-061-1/+7
| |/
* | Remove ALOGD_IF_SLOWTom Cherry2017-07-143-107/+4
* | Merge "Va_end should be used with va_start" am: 5f4808382eMikhail Lappo2017-06-141-0/+2
|\|
| * Merge "Va_end should be used with va_start"Treehugger Robot2017-06-141-0/+2
| |\
| | * Va_end should be used with va_startMikhail Lappo2017-03-231-0/+2
* | | Merge "fix: ATRACE does not work for libs loaded in sphal namespace" into oc-devJiyong Park2017-05-302-2/+37
|\ \ \
| * | | fix: ATRACE does not work for libs loaded in sphal namespaceJiyong Park2017-05-272-2/+37
* | | | Merge "Fix uninitialized member variable" am: 46bb1ffa8a am: 9cf71d784eRenaud Paquay2017-05-111-8/+16
|\ \ \ \ | | |/ / | |/| |
| * | | Fix uninitialized member variableRenaud Paquay2017-05-111-8/+16
| * | | Merge "added include for unistd.h that was missing"Treehugger Robot2017-04-271-0/+1
| |\ \ \
| | * | | added include for unistd.h that was missingJaesoo Lee2017-04-241-0/+1
* | | | | Merge "libutils: Make LightFlattenablePod safe for unaligned ptr" into oc-devChris Forbes2017-05-041-2/+2
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | libutils: Make LightFlattenablePod safe for unaligned ptrChris Forbes2017-05-041-2/+2
* | | | | resolve merge conflicts of afc0aa78f to oc-dev-plus-aospJaesoo Lee2017-04-271-2/+8
|\ \ \ \ \ | |/ / / / |/| / / / | |/ / /
| * | | libutils_headers: export libcutils_headersJaesoo Lee2017-04-271-2/+8