summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* system/core Replace log/log.h with android/log.hMark Salyzyn2016-09-302-9/+10
* Fix warnings in libziparchiveColin Cross2016-09-202-0/+12
* Merge "zip_archive: Improve error message on fallocate failure."Narayan Kamath2016-08-161-2/+3
|\
| * zip_archive: Improve error message on fallocate failure.Narayan Kamath2016-08-101-2/+3
* | resolve merge conflicts of 41e82a3 to stage-aosp-masterColin Cross2016-07-132-106/+111
|\|
| * Convert libziparchive from Android.mk to Android.bpColin Cross2016-07-122-106/+111
* | Merge "Fix google-explicit-constructor warnings." am: e1d5c25Chih-hung Hsieh2016-04-251-3/+5
|\|
| * Fix google-explicit-constructor warnings.Chih-Hung Hsieh2016-04-251-3/+5
| * libziparchive: port unit tests to darwin and windows.Yabin Cui2016-02-084-117/+72
* | libziparchive: ensure ReadAtOffset is atomicAdam Lesinski2016-03-091-2/+8
* | libziparchive: port unit tests to darwin and windows.Yabin Cui2016-03-074-117/+72
|/
* Allow setting an arbitrary alignment for an entry.Christopher Ferris2016-01-192-6/+156
* Add a ZipArchiveStreamEntry class.Christopher Ferris2016-01-147-117/+580
* Track rename of base/ to android-base/.Elliott Hughes2015-12-054-6/+6
* Fix bug in writing zips.Christopher Ferris2015-11-052-10/+62
* Merge "ZipWriter: archive disk numbers are 0 index based"Adam Lesinski2015-10-301-2/+2
|\
| * ZipWriter: archive disk numbers are 0 index basedAdam Lesinski2015-10-201-2/+2
* | Merge "Add deflate compression to ZipWriter"Adam Lesinski2015-10-303-68/+228
|\|
| * Add deflate compression to ZipWriterAdam Lesinski2015-10-203-68/+228
* | libziparchive: fix calculation of mod_time.beonit2015-10-302-1/+2
|/
* Implement ZipWriter for quickly writing ZipFiles.Adam Lesinski2015-10-155-162/+597
* Remove USE_MINGW/CYGWIN; Whitelist windows modulesDan Willemsen2015-09-021-3/+2
* Fix ODR issues in ART.Evgenii Stepanov2015-06-291-2/+2
* Rename ZipEntryName to ZipStringYusuke Sato2015-06-262-67/+63
* Add |optional_suffix| to StartIteration()Yusuke Sato2015-06-252-14/+141
* Fix whitespace in debug logging.Elliott Hughes2015-06-041-1/+1
* libziparchive: fix fallocate failuresBadhri Jagan Sridharan2015-06-031-1/+6
* Revert "Fix ODR issues in ART."Evgeniy Stepanov2015-05-291-2/+2
* Fix ODR issues in ART.Evgenii Stepanov2015-05-281-2/+2
* Use base::WriteFully in zip_archive.Narayan Kamath2015-04-291-16/+7
* libziparchive: fix clang buildGreg Hackmann2015-04-271-4/+0
* Avoid mapping output to memory while writing to a file.Narayan Kamath2015-04-272-90/+269
* Reserve space on disk using fallocateƁukasz Szymczyk2015-04-201-1/+16
* Prevent unaligned read in libziparchive.Dan Albert2015-04-092-22/+21
* Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-5/+0
* libziparchive: fix extraction of >2GiB imagesGreg Hackmann2015-03-231-1/+1
* libziparchive: fix issue with a directory with one fileMykola Kondratenko2015-03-193-1/+17
* Allocate buffers on the heapDmitriy Ivanov2015-03-121-9/+10
* Remove some more gotosDmitriy Ivanov2015-03-061-14/+13
* Reapply -Wold-style-castDmitriy Ivanov2015-03-062-1/+10
* Fix build: Remove -Wold-style-castDmitriy Ivanov2015-03-061-1/+0
* Remove some gotosDmitriy Ivanov2015-03-061-13/+8
* Cleanup old-style-cast warningsDmitriy Ivanov2015-03-062-23/+28
* Remove unnecessary allocation of FileMapsDmitriy Ivanov2015-03-061-34/+12
* Remove useless refCounting from FileMap.Narayan Kamath2015-02-231-5/+3
* Add close_file flag to OpenArchiveFd()Dmitriy Ivanov2015-01-302-5/+29
* Merge "Reject zip archives whose entry names are not valid UTF-8."Narayan Kamath2014-12-084-5/+128
|\
| * Reject zip archives whose entry names are not valid UTF-8.Narayan Kamath2014-12-084-5/+128
* | Clean up libziparchive Android.mkTrevor Drake2014-12-051-6/+0
|/
* Libziparchive: Remove unused variableAndreas Gampe2014-11-241-1/+0