summaryrefslogtreecommitdiffstats
path: root/lmkd
Commit message (Expand)AuthorAgeFilesLines
* lmkd: subscribe to low mempressure events.Martijn Coenen2016-02-091-1/+1
* Merge "more O_CLOEXEC" am: 920d637d25Nick Kralevich2015-12-191-7/+7
|\
| * more O_CLOEXECNick Kralevich2015-12-181-7/+7
* | Merge "Switch from using sockaddr to sockaddr_storage." am: 46b0b1c694 am: 4c...Erik Kline2015-12-071-3/+4
|\|
| * Switch from using sockaddr to sockaddr_storage.Erik Kline2015-12-071-3/+4
* | Merge "Enable hidepid=2 on /proc" am: 2d8f1d4c47 am: ea8452cc72Nick Kralevich2015-11-091-0/+1
|\|
| * Enable hidepid=2 on /procNick Kralevich2015-11-091-0/+1
* | lmkd: allow client to use oom score in [-1000, 1000]Chong Zhang2015-10-191-22/+9
|/
* resolved conflicts for 5caca3dd to mnc-dr-dev-plus-aospTom Cherry2015-09-211-0/+1
|\
* | bundle init.rc contents with its serviceTom Cherry2015-08-212-0/+6
|/
* Lmkd: Fix unused variablesAndreas Gampe2014-11-241-2/+0
* lmkd: kill a process if zoneinfo can't be readColin Cross2014-07-141-2/+4
* lmkd: kill multiple tasksColin Cross2014-07-141-53/+88
* lmkd: use open instead of fopenColin Cross2014-07-141-27/+61
* lmkd: make lmkd SCHED_FIFOColin Cross2014-07-141-0/+5
* lmkd: mlock all memoryColin Cross2014-07-141-0/+2
* lmkd: remove libcutils from LOCAL_SHARED_LIBRARIESColin Cross2014-07-141-1/+1
* lmkd: use libprocessgroup to kill forked processesColin Cross2014-07-092-1/+3
* lmkd: pass uid from ActivityManager to lmkdColin Cross2014-07-091-5/+8
* Make lmkd dynamically linkedNick Kralevich2014-05-071-2/+1
* lmkd: turn on -WerrorMark Salyzyn2014-05-072-10/+14
* low memory killer: switch to kernel oom_score_adj interfaceTodd Poynor2013-09-231-2/+14
* Add lmkd low memory killer daemonTodd Poynor2013-08-302-0/+745