summaryrefslogtreecommitdiffstats
path: root/lmkd
Commit message (Expand)AuthorAgeFilesLines
* lmkd: use after freeMark Salyzyn2018-02-051-3/+3
* Add MCL_ONFAULT to mlockallDaniel Colascione2018-01-231-1/+10
* Pin lmkd for realDaniel Colascione2018-01-031-1/+3
* Merge "Add lmkd/OWNERS."Elliott Hughes2017-12-091-0/+1
|\
| * Add lmkd/OWNERS.Elliott Hughes2017-12-081-0/+1
* | Simplify lmkd functionalityRobert Benea2017-09-171-5/+4
* | Downgrade memory pressure eventsRobert Benea2017-09-141-9/+30
* | Allow ANDROID_LOW_MEMORY_KILLER to coexist with lmkdRobert Benea2017-09-111-4/+8
* | Detect critical preassureRobert Benea2017-08-251-2/+50
* | Improvements to lmkdRobert Benea2017-08-111-18/+17
* | Make lmkd memory pressure levels configurable.Robert Benea2017-08-021-1/+8
* | Make lmkd use medium/critical mem pressure, and update soft limit based on ad...Robert Benea2017-06-141-52/+68
|/
* lmkd: Android.mk -> Android.bpSteven Moreland2017-04-282-12/+13
* liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+1
* system/core: preparation to pull back interfaces from android/log.hMark Salyzyn2016-10-201-0/+1
* system/core Replace log/log.h with android/log.hMark Salyzyn2016-09-301-1/+1
* Move android_get_control_socket out of lineColin Cross2016-09-231-1/+1
* Merge "Most accept/accept4 calls in system/core don't actually want the remot...Elliott Hughes2016-08-231-5/+1
|\
| * Most accept/accept4 calls in system/core don't actually want the remote address.Elliott Hughes2016-08-231-5/+1
* | resolve merge conflicts of 3252d11 to nyc-dev-plus-aospChih-Hung Hsieh2016-05-191-1/+1
|\|
| * Fix misc-macro-parentheses warnings in lmkd.Chih-Hung Hsieh2016-05-181-1/+1
* | lmkd: subscribe to low mempressure events.Martijn Coenen2016-02-091-1/+1
* | Merge "more O_CLOEXEC" am: 920d637d25Nick Kralevich2015-12-191-7/+7
|\|
| * more O_CLOEXECNick Kralevich2015-12-181-7/+7
* | Merge "Switch from using sockaddr to sockaddr_storage." am: 46b0b1c694 am: 4c...Erik Kline2015-12-071-3/+4
|\|
| * Switch from using sockaddr to sockaddr_storage.Erik Kline2015-12-071-3/+4
* | Merge "Enable hidepid=2 on /proc" am: 2d8f1d4c47 am: ea8452cc72Nick Kralevich2015-11-091-0/+1
|\|
| * Enable hidepid=2 on /procNick Kralevich2015-11-091-0/+1
* | lmkd: allow client to use oom score in [-1000, 1000]Chong Zhang2015-10-191-22/+9
|/
* resolved conflicts for 5caca3dd to mnc-dr-dev-plus-aospTom Cherry2015-09-211-0/+1
|\
* | bundle init.rc contents with its serviceTom Cherry2015-08-212-0/+6
|/
* Lmkd: Fix unused variablesAndreas Gampe2014-11-241-2/+0
* lmkd: kill a process if zoneinfo can't be readColin Cross2014-07-141-2/+4
* lmkd: kill multiple tasksColin Cross2014-07-141-53/+88
* lmkd: use open instead of fopenColin Cross2014-07-141-27/+61
* lmkd: make lmkd SCHED_FIFOColin Cross2014-07-141-0/+5
* lmkd: mlock all memoryColin Cross2014-07-141-0/+2
* lmkd: remove libcutils from LOCAL_SHARED_LIBRARIESColin Cross2014-07-141-1/+1
* lmkd: use libprocessgroup to kill forked processesColin Cross2014-07-092-1/+3
* lmkd: pass uid from ActivityManager to lmkdColin Cross2014-07-091-5/+8
* Make lmkd dynamically linkedNick Kralevich2014-05-071-2/+1
* lmkd: turn on -WerrorMark Salyzyn2014-05-072-10/+14
* low memory killer: switch to kernel oom_score_adj interfaceTodd Poynor2013-09-231-2/+14
* Add lmkd low memory killer daemonTodd Poynor2013-08-302-0/+745