summaryrefslogtreecommitdiffstats
path: root/logcat
Commit message (Expand)AuthorAgeFilesLines
* Add a dummy entry for the 70220 event tagTom Cherry2018-04-191-0/+3
* Add event log tag for hidden API access logging.Mathew Inwood2018-04-101-1/+2
* bpfmt.Elliott Hughes2018-02-161-2/+5
* Add OWNERS.Elliott Hughes2017-12-071-0/+1
* Register an event logtag for stats logs.Yao Chen2017-11-141-0/+3
* Create stats buffer in logd.Stefan Lafon2017-11-141-2/+3
* Fix logcatd dependency in logpersist.Calvin On2017-11-131-0/+1
* logcat: Note in help that regexps are Perl-compatibleBrendan Jackman2017-10-311-1/+1
* liblogcat: avoid double close.Josh Gao2017-10-192-5/+9
* <stdbool.h> not necessary in C++.Elliott Hughes2017-10-171-1/+0
* Don't try to strip a shell scriptDan Willemsen2017-08-091-0/+3
* logcat: transition to Android.bpMark Salyzyn2017-08-092-44/+71
* logcat: fix error propagation.Mark Salyzyn2017-08-081-4/+2
* Merge "Fix clang-tidy performance warnings in system/core."Chih-hung Hsieh2017-08-041-1/+1
|\
| * Fix clang-tidy performance warnings in system/core.Chih-Hung Hsieh2017-08-031-1/+1
* | Fix misc-macro-parentheses warnings in system/core.Chih-Hung Hsieh2017-08-011-2/+2
|/
* logcat: Add missing newline to read failureLuca Stefani2017-07-081-1/+1
* logcat: logcatd: make logcatd killableMark Salyzyn2017-05-311-0/+1
* logcat: -v thread help missingMark Salyzyn2017-05-151-0/+1
* logcat: test: inject for *.event_tag_filterMark Salyzyn2017-05-111-45/+64
* logcat: test: also check "failed to clear" in blocking_clearMark Salyzyn2017-04-201-1/+6
* liblog: allow event tags to include some punctuationsMark Salyzyn2017-04-141-1/+1
* liblog: logprint supports number of seconds time event fieldMark Salyzyn2017-04-142-0/+44
* logcat: test: standardize rest() to let logs land when injectingMark Salyzyn2017-04-141-24/+47
* logcatd: introduce logcatd executableMark Salyzyn2017-04-046-62/+169
* logcat: Add -h and --help flagsMark Salyzyn2017-04-042-3/+27
* liblog: benchmark add BM_log_event_overhead_42 for a well known tagMark Salyzyn2017-03-311-0/+2
* logcat: test: run 256 simultaneous logcatsMark Salyzyn2017-03-271-0/+50
* Emulator: enhance logcat -Q to handle qemu pipe devicebohu2017-03-171-11/+54
* logcat: test: tail_# occasional failuresMark Salyzyn2017-03-141-2/+2
* logcat: test -v epoch tail timeMark Salyzyn2017-03-131-16/+12
* liblogcat: free up log_device_t structuresMark Salyzyn2017-03-071-29/+47
* liblogcat: introduce getopt_long_rMark Salyzyn2017-03-064-61/+540
* liblogcat: -v and ${ANDROID_PRINTF_LOG} support comma separated listMark Salyzyn2017-03-011-16/+43
* liblogcat: replace NULL with nullptrMark Salyzyn2017-03-011-183/+123
* liblogcat: measure performanceMark Salyzyn2017-02-223-41/+144
* liblogcat: add simple stdout redirectionMark Salyzyn2017-02-221-14/+49
* liblogcat: redirect logcat output correctly for -QMark Salyzyn2017-02-211-2/+5
* liblogcat: LOCAL_C_INCLUDE_DIRS correctionMark Salyzyn2017-02-212-3/+1
* liblogcat: add android_logcat_popen and android_logcat_systemMark Salyzyn2017-02-176-82/+312
* liblogcat: add android_logcat_run_command_threadMark Salyzyn2017-02-172-6/+181
* logcat: Create liblogcatMark Salyzyn2017-02-175-241/+675
* logcat: Use std::string instead of large static buffer for -QMark Salyzyn2017-02-171-51/+32
* logcat: Add coding styleMark Salyzyn2017-02-173-536/+571
* logcat: test: inject() tuningMark Salyzyn2017-01-302-67/+145
* logcat: test: increase retry on fgetLongTimestamp to 4, and sleep to settle to 3Mark Salyzyn2017-01-251-7/+10
* logcat: test: inject messages if necessary for tail test requirementsMark Salyzyn2017-01-231-19/+58
* logcat: do not report security buffer errorsMark Salyzyn2017-01-203-16/+50
* logcat: unit test produces log stutterMark Salyzyn2016-12-271-3/+6
* Merge "logcat: Fix --last usage option typo"Oleksiy Avramchenko2016-11-301-1/+1
|\