summaryrefslogtreecommitdiffstats
path: root/logcat
Commit message (Expand)AuthorAgeFilesLines
* logcat: improve error messagesMark Salyzyn2014-03-181-7/+7
* logcat: test White Black listMark Salyzyn2014-03-142-1/+102
* logd: liblog: logcat: Arbitrary time to tailMark Salyzyn2014-03-141-3/+34
* logd: liblog: logcat: Add LogWhiteBlackListMark Salyzyn2014-03-132-7/+127
* logd: liblog: logcat: Add StatisticsMark Salyzyn2014-03-131-4/+93
* logcat: test: add clear and blocking checkMark Salyzyn2014-02-261-9/+95
* logcat: Add -T flag (-t w/o assumption of -d)Mark Salyzyn2014-01-272-1/+72
* logcat: Add logcat test suiteMark Salyzyn2014-01-274-14/+440
* logcat: Incorporate liblog reading APIMark Salyzyn2014-01-271-238/+94
* system/core 64-bit cleanup.Elliott Hughes2014-01-161-1/+1
* Add new cert_pin_failure tag that can be used in user-consent filtering.William Luh2013-09-251-5/+1
* Move liblog headers to system/core/include/logColin Cross2013-07-241-4/+4
* remove unused SF event log tagsMathias Agopian2013-06-041-16/+1
* Add event log tag for cert pin failures.Geremy Condra2012-09-111-0/+3
* am 753b96cf: am dd56039c: Merge "Fixed an unused param warning in logcat"Stephen Hines2012-08-131-1/+1
|\
| * Fixed an unused param warning in logcatEdwin Vane2012-08-131-1/+1
* | Added logtags for errors in bionic.Geremy Condra2012-06-111-0/+16
|/
* fix "logcat -c ; logcat -d" hang.Nick Kralevich2012-02-231-1/+1
* logcat: add sanity checkNick Kralevich2011-10-171-0/+5
* Add checking for log entry formatKenny Root2011-10-031-3/+3
* Remove two unused event log tags.Carl Shapiro2011-01-191-41/+1
* am 06b21887: am 2da0032c: add graphics events to the eventlog definitionsMathias Agopian2010-09-151-0/+18
|\
| * add graphics events to the eventlog definitionsMathias Agopian2010-09-141-0/+18
* | am 2c42e440: am 9915e3fd: Add dvm_lock_sample\'s new fields.Brad Fitzpatrick2010-09-151-1/+1
|\|
| * Add dvm_lock_sample's new fields.Brad Fitzpatrick2010-09-141-1/+1
| * Add a log tag entry for the dalvik lock profiling event.Carl Shapiro2010-04-131-0/+1
* | Update eventlog tags for WifiStateTrackerIrfan Sheriff2010-07-231-25/+14
* | Update the help text to reflect new capabilities of -b parameter.Wink Saville2010-06-181-2/+3
* | Add a log tag entry for the dalvik lock profiling event.Carl Shapiro2010-04-121-0/+1
|/
* Rename logtag for clarity.Brad Fitzpatrick2010-04-081-1/+1
* fix [2483384] logcat crash when malloc debug is enabledMathias Agopian2010-03-171-2/+3
* Add '-t N' flag to logcat, to print only the last N lines of logcatDan Egnor2010-03-111-53/+60
* Remove an obsolete event log tag.Dan Egnor2010-03-101-2/+0
* Make logcat print both the main and system buffers by default. Make SLOGx ma...Joe Onorato2010-03-011-19/+36
* Allow logcat to take multiple -b options, and interleave the results.Joe Onorato2010-02-261-67/+257
* Remove some log tags, which have moved to their ownDan Egnor2010-02-101-73/+0
* resolved conflicts for merge of 988ad28e to masterWink Saville2010-01-211-0/+3
|\
| * Add gsm_rat_switched event tag.John Wang2010-01-131-0/+3
* | remove ActivityManager-related event log tagsDoug Zongker2009-12-041-75/+0
* | remove system server tags from global event.logtags fileDoug Zongker2009-12-041-88/+0
* | construct event-log-tags via the new build mechanismDoug Zongker2009-12-032-15/+1
* | Update db_operation log tag information to match updated sampling code.Dan Egnor2009-11-231-3/+7
|/
* Work on issue #2259506: camera ANRed and then device runtime restartedandroid-2.0.1_r1Dianne Hackborn2009-11-161-0/+2
* am 46ef2b87: add free space on system and cache to free_storage_left log eventDoug Zongker2009-10-071-2/+2
|\
| * add free space on system and cache to free_storage_left log eventandroid-1.6_r2Doug Zongker2009-10-071-13/+13
* | Add backup_initialize event to track initializeDevice() requestsDan Egnor2009-09-291-0/+1
* | Add a new event log tag for corrupted database files.Jeff Hamilton2009-09-291-0/+1
* | Add event parameter for the restore set (device id) data is being restored fromDan Egnor2009-09-221-1/+1
* | Add event log tag for server-prompted reset of backup dataChristopher Tate2009-09-211-0/+1
* | add account field to the sync log eventDoug Zongker2009-09-201-1/+2