summaryrefslogtreecommitdiffstats
path: root/logd
Commit message (Expand)AuthorAgeFilesLines
* Remove more bogus <stdbool.h> #includes from C++.Elliott Hughes2018-05-081-1/+0
* Logd: include app package name in selinux metadataJeff Vander Stoep2018-05-042-36/+43
* Fixing a bug introduced due to refactoring var namesMax Bires2018-05-031-1/+1
* logd: notify kernel log readers of new messagesTom Cherry2018-04-241-1/+1
* logd: identical check access message data out of rangeMark Salyzyn2018-03-131-1/+3
* Remove unreachable conditionYi Kong2018-03-011-1/+1
* bpfmt.Elliott Hughes2018-02-161-1/+1
* Merge "Use ro.logd.kernel for kernel logcat"Treehugger Robot2018-01-162-5/+5
|\
| * Use ro.logd.kernel for kernel logcatSiarhei Vishniakou2018-01-022-5/+5
* | LogAudit: remove dynamic rate limiterJeff Vander Stoep2018-01-035-134/+14
|/
* Add suite component to test modulesJulien Desprez2017-12-181-0/+1
* Merge "Add OWNERS."Elliott Hughes2017-12-071-0/+2
|\
| * Add OWNERS.Elliott Hughes2017-12-071-0/+2
* | Merge "logd: enhance multiple blocking readers performance"Hao Wang2017-12-059-39/+57
|\ \
| * | logd: enhance multiple blocking readers performanceHao Wang2017-12-059-39/+57
* | | Merge "make log.tag.stats_log work for stats buffer."Yao Chen2017-12-041-1/+1
|\| |
| * | Merge "make log.tag.stats_log work for stats buffer."Treehugger Robot2017-12-041-1/+1
| |\ \
| | * | make log.tag.stats_log work for stats buffer.Yao Chen2017-12-041-1/+1
| | |/
* | | Merge "Remove unnecessary restorecon."Joel Galenson2017-12-011-1/+0
|\| |
| * | Merge "Remove unnecessary restorecon."Treehugger Robot2017-12-011-1/+0
| |\ \
| | * | Remove unnecessary restorecon.Joel Galenson2017-11-301-1/+0
| | |/
* | | Merge "std::string_view is no longer experimental."Elliott Hughes2017-12-011-11/+10
|\| |
| * | std::string_view is no longer experimental.Elliott Hughes2017-11-301-11/+10
| |/
* | Merge commit 'a63ccea6abc7ea02e2d98e41c80793ca97237bd3' fromXin Li2017-11-141-1/+1
|\ \ | |/ |/|
| * Merge "CtsLogdTestCases#sepolicy_rate_limiter failure" am: 99691dfc74 am: 806...Mark Salyzyn2017-10-021-1/+1
| |\
| * \ Merge "Add a feature to show which bugs are tracking which se denials" am: 06...Max Bires2017-08-252-32/+120
| |\ \
| * \ \ Merge "Small liblog test fixes & readability improvements." am: 332370d14d am...Alan Stokes2017-08-251-27/+35
| |\ \ \
| * \ \ \ Merge "Decrease size of LogBufferElements to 32 bytes." am: 44ad937411 am: e2...Christopher Ferris2017-08-152-31/+47
| |\ \ \ \
| * | | | | Add logd CTS tests to VTSnickrose2017-07-101-1/+1
* | | | | | Buffer overrun in __android_log_is_loggable() fixPaul Elliott2017-11-072-4/+14
* | | | | | Merge "Don't use TEMP_FAILURE_RETRY on close()"Treehugger Robot2017-10-241-3/+3
|\ \ \ \ \ \ | |_|_|_|_|/ |/| | | | |
| * | | | | Don't use TEMP_FAILURE_RETRY on close()Nick Kralevich2017-10-241-3/+3
* | | | | | Merge "CtsLogdTestCases#sepolicy_rate_limiter failure"Mark Salyzyn2017-10-021-1/+1
|\| | | | | | |_|_|_|/ |/| | | |
| * | | | CtsLogdTestCases#sepolicy_rate_limiter failureMark Salyzyn2017-10-021-1/+1
* | | | | Merge "Add a feature to show which bugs are tracking which se denials"Max Bires2017-08-252-32/+120
|\| | | | | |_|_|/ |/| | |
| * | | Merge "Add a feature to show which bugs are tracking which se denials"Max Bires2017-08-252-32/+120
| |\ \ \
| | * | | Add a feature to show which bugs are tracking which se denialsMax Bires2017-08-232-32/+120
* | | | | Merge "Small liblog test fixes & readability improvements."Alan Stokes2017-08-251-27/+35
|\| | | | | |_|_|/ |/| | |
| * | | Small liblog test fixes & readability improvements.Alan Stokes2017-08-251-27/+35
* | | | Merge "Decrease size of LogBufferElements to 32 bytes." am: 44ad937411 am: e2...Christopher Ferris2017-08-152-31/+47
|\| | | | |_|/ |/| |
| * | Merge "Decrease size of LogBufferElements to 32 bytes."Christopher Ferris2017-08-152-31/+47
| |\ \
| | * | Decrease size of LogBufferElements to 32 bytes.Christopher Ferris2017-08-112-31/+47
| | |/
* | | Merge "logd + liblogd to Android.bp" am: c997cd64dc am: f7a68f02d5Steven Moreland2017-06-302-67/+78
|\| |
| * | Merge "logd + liblogd to Android.bp"Steven Moreland2017-06-302-67/+78
| |\|
| | * Merge "logd + liblogd to Android.bp"Treehugger Robot2017-06-302-67/+78
| | |\
| | | * logd + liblogd to Android.bpSteven Moreland2017-06-292-67/+78
* | | | Merge "logd-unit-tests: make sure use unsigned types when reading le" am: 31f...Jaesung Chung2017-06-181-2/+6
|\| | |
| * | | Merge "logd-unit-tests: make sure use unsigned types when reading le" am: 31f...Jaesung Chung2017-06-181-2/+6
| |\| |
| | * | logd-unit-tests: make sure use unsigned types when reading leJaesung Chung2017-06-161-2/+6
| | |/
* | / add component metadata tag to CTS liblog test acsesGuang Zhu2017-06-051-0/+1
|/ /