summaryrefslogtreecommitdiffstats
path: root/logd
Commit message (Expand)AuthorAgeFilesLines
* logd: klogd and MediatekMark Salyzyn2015-08-262-16/+50
* logd: worst uid record watermark part deuxMark Salyzyn2015-08-241-1/+5
* Merge changes from topic 'init-rc-breakup'Tom Cherry2015-08-212-0/+11
|\
| * bundle init.rc contents with its serviceTom Cherry2015-08-212-0/+11
* | logd: switch asprintf to std::stringMark Salyzyn2015-08-207-93/+41
* | logd: statistics switch to std::stringMark Salyzyn2015-08-202-91/+110
* | logd: white and black switch to std::stringMark Salyzyn2015-08-202-7/+10
* | logd: worst uid record watermarkMark Salyzyn2015-08-202-1/+23
* | logd: log buffer switch to std::listMark Salyzyn2015-08-201-2/+3
* | logd: white and black switch to std::listMark Salyzyn2015-08-202-19/+13
* | logd: logtimes switch to std::listMark Salyzyn2015-08-202-4/+6
* | logd: prune 10% or 256 entries maxMark Salyzyn2015-08-201-11/+7
|/
* Merge "healthd: logd: add timestamp to kernel logged battery messages"Mark Salyzyn2015-08-121-0/+10
|\
| * healthd: logd: add timestamp to kernel logged battery messagesMark Salyzyn2015-07-281-0/+10
* | logd: sizes > 1M prune in smaller batchesMark Salyzyn2015-08-111-8/+15
|/
* logd: deprecate TARGET_USES_LOGDMark Salyzyn2015-07-282-38/+0
* Logd: Handle unused variable and fieldsAndreas Gampe2015-07-274-12/+3
* logd: refine is_prioMark Salyzyn2015-07-221-9/+15
* logd: serialize accesses to stats helpersMark Salyzyn2015-06-254-4/+19
* logd: missing klogd contentMark Salyzyn2015-06-153-42/+68
* logd: filter on __android_log_is_loggableMark Salyzyn2015-06-122-1/+23
* Lower the priority of the threads in logd/logcat.Riley Andrews2015-06-091-0/+7
* logd: build breakageMark Salyzyn2015-06-081-1/+1
* logd: fix kernel logline stutterMark Salyzyn2015-06-083-4/+140
* logd: filters remove leading expire messages and rateMark Salyzyn2015-06-055-11/+39
* logd: switch to unordered_map from BasicHashtableMark Salyzyn2015-06-033-63/+56
* init.rc: logd: Add logpersistd (nee logcatd)Mark Salyzyn2015-06-023-0/+49
* Merge "logd: test modernization"Mark Salyzyn2015-06-011-47/+35
|\
| * logd: test modernizationMark Salyzyn2015-05-261-47/+35
* | Merge "logd: whitelist should not preserve expire messages"Mark Salyzyn2015-06-011-1/+1
|\ \
| * | logd: whitelist should not preserve expire messagesMark Salyzyn2015-05-211-1/+1
| |/
* | logd: KISS & fix preserve a dayMark Salyzyn2015-06-011-16/+9
* | logd: deal with sloppy leading expire messagesMark Salyzyn2015-06-011-10/+15
|/
* logd: worst-UID only to preserve a dayMark Salyzyn2015-05-202-1/+26
* Merge "logd: Add TID statistics"Mark Salyzyn2015-05-134-3/+120
|\
| * logd: Add TID statisticsMark Salyzyn2015-05-124-3/+120
* | logd: CleanupMark Salyzyn2015-05-1212-119/+111
* | logd: Add klogdMark Salyzyn2015-05-129-24/+587
|/
* logd: Add Tag statisticsMark Salyzyn2015-05-125-2/+110
* Merge "logd: pidToName deficiency"Mark Salyzyn2015-05-121-0/+4
|\
| * logd: pidToName deficiencyMark Salyzyn2015-05-051-0/+4
* | Merge "logd: uidToName add dex2oat UID"Mark Salyzyn2015-05-111-2/+7
|\ \
| * | logd: uidToName add dex2oat UIDMark Salyzyn2015-05-071-2/+7
| |/
* / Revert "libaudit: limit to 5 selinux denials per sec"Nick Kralevich2015-05-091-1/+1
|/
* Merge "logd: class hierarcy for Uid and Pid statistics."Mark Salyzyn2015-05-053-137/+126
|\
| * logd: class hierarcy for Uid and Pid statistics.Mark Salyzyn2015-04-213-138/+127
* | logd: improve details on chatty recordsMark Salyzyn2015-04-306-22/+111
* | logd: reduce chance of dropped 1 messagesMark Salyzyn2015-04-301-1/+2
* | Merge "logd: per UID less aggressive 12.5% threshold"Mark Salyzyn2015-04-231-2/+9
|\ \
| * | logd: per UID less aggressive 12.5% thresholdMark Salyzyn2015-04-221-2/+9
| |/