summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+1
* system/core Replace cutils/log.h with android/log.hMark Salyzyn2016-09-301-3/+2
* Add |opts| argument to android_fork_execvp_extYusuke Sato2015-08-191-1/+1
* system/core 64-bit cleanup.Elliott Hughes2014-01-161-1/+2
* logwrapper: fix missing includeWilliam Roberts2013-11-251-0/+1
* Create a separate copy of the fsck logsKen Sumrall2013-09-201-1/+1
* logwrapper: Add ability to log to kernel logKen Sumrall2013-04-141-12/+33
* logwrapper: rename logwrap() to android_fork_execvp()Rom Lemarchand2013-01-301-1/+1
* logwrap: add quiet flag to logwrap()Rom Lemarchand2013-01-281-1/+1
* logwrap: wait for child process when receiving SIGINT or SIGQUITRom Lemarchand2013-01-281-1/+1
* logwrap: fix off by 1 argument errorRom Lemarchand2013-01-281-1/+1
* logwrapper: split into liblogwrap and the executable itselfRom Lemarchand2013-01-111-125/+14
* Revert "Remove -d option from logwrapper"Rom Lemarchand2013-01-041-4/+20
* Remove -d option from logwrapperRom Lemarchand2013-01-031-20/+4
* logwrapper: reduce verbosity and fix usageTanguy Pruvot2012-02-281-6/+11
* Rename (IF_)LOG() to (IF_)ALOG()Steve Block2012-01-171-9/+9
* Get rid of warnings when compiled with -Wformat-securityNick Kralevich2010-05-131-2/+2
* Add a printf format.christian.bejram2010-05-101-3/+3
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+181
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-181/+0
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-171-22/+77
* Initial ContributionThe Android Open Source Project2008-10-211-0/+126