summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add recovery_available: true to init dependenciesTom Cherry2018-07-241-0/+1
* mkbootimg: add hridya@ to OWNERS.Elliott Hughes2018-06-141-0/+1
* Populate recovery DTBO offset correctlyHridya Valsaraju2018-06-042-11/+25
* Correct comment in boot image headerHridya Valsaraju2018-05-301-5/+8
* Add fastboot --os-version and --os-patch-level.Elliott Hughes2018-04-091-58/+42
* Add dummy vndk library libmkbootimg to enable abi checks on boot_img_hdr.Jayant Chowdhary2018-03-314-14/+98
* Merge "OWNERS for system/core/mkbootimg."Treehugger Robot2018-03-281-0/+1
|\
| * OWNERS for system/core/mkbootimg.Elliott Hughes2018-03-281-0/+1
* | Add a script to unpack boot imageHridya Valsaraju2018-03-282-0/+146
* | Add a recovery DTBO section to boot imageHridya Valsaraju2018-03-282-31/+100
|/
* mkbootimg: use int for os_version and os_patch_levelSami Tolvanen2016-03-291-5/+5
* mkbootimg: add os_versionSami Tolvanen2016-03-152-4/+43
* Revert "mkbootimg: add version and patch level"Sami Tolvanen2016-03-102-26/+4
* mkbootimg: add version and patch levelSami Tolvanen2016-03-072-4/+26
* Allow building with Python 3.xBernhard Rosenkränzer2016-02-231-2/+5
* mkbootimg: misc typo fixesRom Lemarchand2015-06-041-2/+2
* mkbootimg: parse hexadecimal intsRom Lemarchand2015-06-021-6/+10
* mkbootimg: delete obsolete C sourceRom Lemarchand2015-06-021-297/+0
* mkbootimg: turn into a python scriptRom Lemarchand2015-06-022-6/+140
* pass in correct buffer to print_idAndres Morales2015-05-081-1/+1
* mkbootimg: make mkbootimg print image cksum to stdoutAndres Morales2015-05-081-34/+54
* mkbootimg: use fixed-size types for image formatRom Lemarchand2015-05-072-28/+30
* mkbootimg: turn on -WerrorMark Salyzyn2014-05-052-6/+7
* mkbootimg: fix padding calculation for 2ndstage loaderAndrew Boie2014-04-241-1/+1
* mkbootimg: support longer kernel command linesAndrew Boie2013-09-092-3/+17
* mkbootimg: support 8192/16384 pagesizesIthamar R. Adema2013-03-101-2/+3
* add command-line arguments to mkbootimg to move kernel, ramdisk, etc.Doug Zongker2012-08-021-11/+18
* HACK: push ramdisk up by 2MIliyan Malchev2012-06-111-1/+1
* dist for dist_filesYing Wang2010-12-091-1/+1
* Fix the pagesize argument parsingMaarten Hooft2010-08-241-2/+2
* Fix usage string.Ying Wang2010-08-231-0/+1
* handle 4096 byte pages if requested via --pagesizeBrian Swetland2010-08-111-1/+7
* fastboot, mkbootimg: support alternate base addressesBrian Swetland2009-04-281-13/+15
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-033-0/+360
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-033-360/+0
* auto import from //branches/cupcake/...@127101The Android Open Source Project2009-01-202-40/+35
* Code drop from //branches/cupcake/...@124589The Android Open Source Project2008-12-171-1/+1
* Initial ContributionThe Android Open Source Project2008-10-213-0/+365