summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Make /acct have 0555 permissions after mounting"Treehugger Robot2018-07-301-0/+1
|\
| * Make /acct have 0555 permissions after mountingLuis Hector Chavez2018-07-301-0/+1
* | BOARD_USES_PRODUCT_SERVICES_IMAGE => BOARD_USES_PRODUCT_SERVICESIMAGEYifan Hong2018-07-271-1/+1
|/
* Add support for /product-services partition.Dario Freni2018-07-262-0/+20
* Merge "ueventd: let scripts provide firmware directories"Tom Cherry2018-07-161-0/+2
|\
| * ueventd: let scripts provide firmware directoriesTom Cherry2018-07-131-0/+2
* | init.rc: Remount / with MS_REMOUNT|MS_BIND|MS_NODEVLuis Hector Chavez2018-07-111-2/+2
|/
* Add debug system properties to control profiling limits.Yabin Cui2018-07-091-0/+3
* rootdir: access to pstore denied to bootstatMark Salyzyn2018-06-291-0/+2
* Determine product partition path on build timeDoheon Lee2018-06-192-20/+13
* Add /system/product/* paths to permitted pathsInseob Kim2018-06-181-0/+8
* Shared libs are supported in recovery modeJiyong Park2018-06-092-0/+19
* Support /product/binInseob Kim2018-05-312-0/+2
* Merge "Support product-specific libraries"Treehugger Robot2018-05-232-4/+20
|\
| * Support product-specific librariesInseob Kim2018-05-152-4/+20
* | Merge "Always use versioned VNDK directory"Logan Chien2018-05-211-27/+43
|\ \
| * | Always use versioned VNDK directoryLogan Chien2018-05-171-27/+43
| |/
* / Add a new directory to store downloaded apnsNiklas Lindgren2018-05-211-0/+1
|/
* Add a public.libraries.txt file for iot devices.Ralph Nathan2018-04-201-0/+27
* Merge "init.rc: create /data/system/dropbox"Treehugger Robot2018-04-181-0/+1
|\
| * init.rc: create /data/system/dropboxJeff Vander Stoep2018-04-181-0/+1
* | Merge "Add /mnt/vendor rw mount point for vendor partitions."Tri Vo2018-04-181-6/+0
|\ \
| * | Add /mnt/vendor rw mount point for vendor partitions.Tri Vo2018-04-171-6/+0
| |/
* / lmkd: limit capability set to minimumMark Salyzyn2018-04-161-0/+3
|/
* Allow VNDK-SP extensions to use vendor libLogan Chien2018-03-291-1/+8
* /postinstall/* does not search for a lib in /vendor or /odmJiyong Park2018-03-193-0/+43
* Merge "Set SPI Allocation Timeout to One Hour"Benedict Wong2018-03-161-0/+3
|\
| * Set SPI Allocation Timeout to One HourBenedict Wong2018-03-141-0/+3
* | Support /odm partitionBowgo Tsai2018-03-141-0/+6
* | Adding /odm supportBowgo Tsai2018-03-091-0/+17
|/
* Merge "init.rc: Add nodev,noexec,nosuid to /config"Treehugger Robot2018-02-141-1/+1
|\
| * init.rc: Add nodev,noexec,nosuid to /configLuis Hector Chavez2018-02-141-1/+1
* | init.rc: Mount /mnt with nodev,nosuid,noexecLuis Hector Chavez2018-02-141-1/+1
* | init.rc: Remount / with MS_REMOUNT|MS_BINDLuis Hector Chavez2018-02-141-2/+3
|/
* Move libz to llndk from vndk-sp for non-VNDK-enforced devices.Justin Yun2018-02-141-5/+17
* init.rc: Perform some mounts with nodev,nosuid,noexecLuis Hector Chavez2018-02-121-8/+8
* Rename namespace configuration source files.Justin Yun2018-02-073-8/+8
* Use actual VNDK list for non-VNDK-enforcing devicesJustin Yun2018-02-073-81/+28
* emulator: not start adbd upon ro.kernel.qemu=1bohu2018-02-031-4/+0
* Merge "ld.config.txt: Link vendor vndk ns to default ns"Logan Chien2018-01-251-1/+3
|\
| * ld.config.txt: Link vendor vndk ns to default nsLogan Chien2018-01-221-1/+3
* | Support /product partitionJaekyun Seok2018-01-242-0/+11
|/
* ld.config.txt: Move vendor vndk to vndk namespaceLogan Chien2018-01-211-14/+14
* Merge "Adding /data/local/traces for traceur app"Treehugger Robot2018-01-191-0/+1
|\
| * Adding /data/local/traces for traceur appMax Bires2018-01-191-0/+1
* | Add VNDK version suffix in ld.config.txt on build time.Justin Yun2018-01-163-78/+124
* | Merge "Firmware dump create directory"Oscar Shu2018-01-161-0/+2
|\ \
| * | Firmware dump create directoryxshu2018-01-161-0/+2
* | | Mount eBPF file system and cgroupv2 root directoryChenbo Feng2018-01-161-0/+6
|/ /
* / OWNERS: add myselfJeff Vander Stoep2018-01-121-0/+1
|/