summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* BOARD_USES_PRODUCT_SERVICES_IMAGE => BOARD_USES_PRODUCT_SERVICESIMAGEYifan Hong2018-07-271-1/+1
* Add support for /product-services partition.Dario Freni2018-07-261-0/+6
* Determine product partition path on build timeDoheon Lee2018-06-191-0/+1
* Shared libs are supported in recovery modeJiyong Park2018-06-091-0/+10
* Always use versioned VNDK directoryLogan Chien2018-05-171-27/+43
* Adding /odm supportBowgo Tsai2018-03-091-0/+17
* Move libz to llndk from vndk-sp for non-VNDK-enforced devices.Justin Yun2018-02-141-5/+17
* Rename namespace configuration source files.Justin Yun2018-02-071-8/+8
* Use actual VNDK list for non-VNDK-enforcing devicesJustin Yun2018-02-071-9/+10
* Support /product partitionJaekyun Seok2018-01-241-0/+5
* Add VNDK version suffix in ld.config.txt on build time.Justin Yun2018-01-161-51/+97
* Do not append VNDK version if VNDK is not usedJustin Yun2018-01-101-11/+9
* rootdir: make sure the /odm mountpoint is always availableSteve Muckle2018-01-041-1/+1
* Add VNDK version for namespace configuration filesJustin Yun2017-12-121-6/+19
* Use normalize-path-listJiyong Park2017-12-111-5/+5
* ASAN: Remove old list of servicesAndreas Gampe2017-12-111-64/+0
* Merge changes I3978cbe2,I7b8e1232Treehugger Robot2017-12-071-3/+11
|\
| * Reland "Prevent vendors from accessing private VNDK libs"Jiyong Park2017-12-061-3/+11
* | Merge "Add a /bin symlink for convenience."Elliott Hughes2017-12-071-0/+1
|\ \
| * | Add a /bin symlink for convenience.Elliott Hughes2017-12-061-0/+1
| |/
* / Remove *.dep files for ld.config.txt, [llndk|vndksp].libraries.txtJiyong Park2017-12-061-19/+3
|/
* add llndk|vndksp.libraries.txt to vndk_packageJiyong Park2017-11-271-0/+42
* PRODUCT_TREBLE_LINKER_NAMESPACES for ld.config.txtSteven Moreland2017-11-101-1/+1
* Delete obsolete debuggerd references.Josh Gao2017-10-271-1/+0
* Merge changes from topic "rs_vndk_step2"Jae Shin2017-10-221-0/+11
|\
| * fix: boot fails on ASAN builds with VNDK restrictionJiyong Park2017-10-221-0/+11
* | templatize ld.config.txtJiyong Park2017-10-221-8/+44
|\|
| * templatize ld.config.txtJiyong Park2017-10-221-8/+44
* | Implement system namespace for vendor processJustin Yun2017-10-221-0/+8
|\|
| * Implement system namespace for vendor processJustin Yun2017-10-221-0/+8
* | Use the legacy linker namespace configs when target is sanitizedJiyong Park2017-10-221-1/+1
|\|
| * Use the legacy linker namespace configs when target is sanitizedJiyong Park2017-10-221-1/+1
* | Merge "Removing $(PRODUCT_OUT)/root/root"Bowgo Tsai2017-09-281-1/+1
|\|
| * Removing $(PRODUCT_OUT)/root/rootBowgo Tsai2017-09-281-1/+1
* | Merge "Configure ld.config.txt for SP-HALs" into oc-dev am: 43b72b58f2Jiyong Park2017-04-141-0/+14
|\|
| * Configure ld.config.txt for SP-HALsJiyong Park2017-04-141-0/+14
* | ASAN-ExtractAndreas Gampe2017-03-311-1/+16
|/
* ASAN: Separate SANITIZE_LITE from asan.optionsAndreas Gampe2017-03-101-1/+1
* Add global GCOV_PREFIX option.Ryan Campbell2017-02-271-0/+7
* Merge "change /data/bugreports to /bugreports"Nick Kralevich2016-11-221-0/+1
|\
| * change /data/bugreports to /bugreportsNick Kralevich2016-11-221-0/+1
* | Merge \\\"Use BOARD_USES_VENDORIMAGE to detect vendor image presence\\\" am: ...Dan Willemsen2016-07-091-1/+1
|\|
| * Use BOARD_USES_VENDORIMAGE to detect vendor image presenceDan Willemsen2016-07-081-1/+1
| * Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-021-0/+5
* | Rootdir: Add more asan.options supportAndreas Gampe2016-06-231-1/+68
* | Create symlink in the case where device has no cache partitionPatrick Tjin2016-05-131-1/+6
* | Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-041-0/+5
|/
* init-debug.rc: add runtime mmc max speed property actorsMark Salyzyn2016-02-041-0/+12
* Fix non-vendor.img configuration.Junichi Uekawa2015-11-161-0/+2
* rootdir: Allow board specific folders and symlinks in root directoryDaniel Rosenberg2015-11-021-6/+10