summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Don't copy /proc/last_kmsg to /data/dontpanic/last_kmsg --Dan Egnor2009-11-241-5/+0
* Make the RIL daemon part of the audio group so it can load region-specificJean-Michel Trivi2009-11-021-1/+1
* rootdir: init.rc: Adjust background dirty writeout policySan Mehat2009-10-131-0/+4
* Force the mediaserver process to restart whenever the zygote or systemDan Bornstein2009-10-091-0/+1
* Make vmallocinfo readable by group log so we can put it in bugreportsRebecca Schultz Zavin2009-10-081-0/+4
* init.rc: don't mount debugfsBrian Swetland2009-10-071-2/+0
* Revert "rootdir: init.rc: *LATENCY EXPERIMENT* - Disable cgroups in favor of ...San Mehat2009-10-061-18/+18
* Ensure -user builds can run the dex preopt pass in the emulator.David 'Digit' Turner2009-09-231-6/+9
* init.rc: specify keystore directory and fix permissions.Chia-chi Yeh2009-09-201-3/+3
* Remove logwrapper for Bluetoothd.Jaikumar Ganesh2009-09-201-4/+2
* init.rc: mount debugfs for debuggingBrian Swetland2009-09-181-0/+3
* rootdir: init.rc: *LATENCY EXPERIMENT* - Disable cgroups in favor of new sche...San Mehat2009-09-161-18/+18
* rootdir: init.rc: tweak cfs scheduler - disable child_runs_firstSan Mehat2009-09-161-0/+1
* init.rc: Adjust permissions on /data/dontpanic/ so dumpstate will not need rootMike Lockwood2009-09-111-4/+4
* Merge change 24213 into eclairAndroid (Google) Code Review2009-09-091-3/+9
|\
| * Fix a bug that prevented the "generic" product builds from working in the emu...David 'Digit' Turner2009-09-081-3/+9
* | init.rc: Make /data/dontpanic files readable only by the system process.Mike Lockwood2009-09-081-8/+5
|/
* rootdir: init.rc: Allow all processes access to /data/dontpanicSan Mehat2009-09-051-1/+2
* init.rc: Add dumpstate serviceMike Lockwood2009-09-021-0/+4
* rootdir: init.rc: Allow all processes access to apanic/ramconsole crash data.San Mehat2009-09-011-0/+8
* rootdir: init.rc: Clean up dump collectionSan Mehat2009-09-011-10/+18
* system: vold: Ensure a default vold.conf exists for generic targetSan Mehat2009-08-312-0/+14
* rootdir: init.rc: Copy kernel crash dumps to /data and free kernel resourcesSan Mehat2009-08-261-0/+11
* am ee40fc4e: rootdir: init.rc: Bump up background cpu shares to 5.0%San Mehat2009-08-061-1/+2
|\
| * rootdir: init.rc: Bump up background cpu shares to 5.0%San Mehat2009-08-061-1/+2
* | Add Bluetooth PBAP service.Jaikumar Ganesh2009-07-271-0/+6
* | am d52f54c4: install recovery image using patch mechanismDoug Zongker2009-07-241-1/+1
|\|
| * install recovery image using patch mechanismDoug Zongker2009-07-231-1/+1
* | Add OPUSH to register obex server.Nick Pelly2009-07-141-0/+6
* | am 160d4b05: Merge change 6738 into donutAndroid (Google) Code Review2009-07-122-19/+0
|\|
| * Merge change 6738 into donutAndroid (Google) Code Review2009-07-122-19/+0
| |\
| | * rootdir: Remove ip-up-vpn script, which is replaced by an executable.Chia-chi Yeh2009-07-102-19/+0
* | | am 48d116ed: init.rc: Fix commands for allowing the system_server to access w...Mike Lockwood2009-07-081-4/+3
|\| |
| * | init.rc: Fix commands for allowing the system_server to access wpa_supplicant...Mike Lockwood2009-07-081-4/+3
| |/
* | am eefef323: Set the permissions of wifi supplicant file so that system can a...Amith Yamasani2009-07-061-0/+5
|\|
| * Set the permissions of wifi supplicant file so that system can access it.Amith Yamasani2009-07-021-0/+5
* | am 5c49135b: Merge change 5852 into donutAndroid (Google) Code Review2009-07-021-1/+5
|\|
| * rootdir: Modify init.rc to run mtpd/racoon as a non-root user.Chia-chi Yeh2009-06-301-1/+5
* | am 4322f2d7: init: Enable sched_yield() compatability mode on boot.San Mehat2009-06-301-0/+1
|\|
| * init: Enable sched_yield() compatability mode on boot.San Mehat2009-06-291-0/+1
* | am 3860b6e6: rootdir: Obsolete ppp/peers/common and racoon/racoon.conf.Chia-chi Yeh2009-06-293-47/+1
|\|
| * rootdir: Obsolete ppp/peers/common and racoon/racoon.conf.Chia-chi Yeh2009-06-263-47/+1
* | am bbdab64d: Merge change 4592 into donutAndroid (Google) Code Review2009-06-295-65/+0
|\|
| * Merge change 4592 into donutAndroid (Google) Code Review2009-06-265-65/+0
| |\
| | * rootdir: Remove gprs/pppd related scripts.Chia-chi Yeh2009-06-185-65/+0
* | | am a1140ad4: Merge change 5455 into donutAndroid (Google) Code Review2009-06-251-0/+18
|\| |
| * | Add new PPP IPCP script for VPN.Hung-ying Tyan2009-06-251-0/+18
| |/
* | am bfa2f8e9: init: Bump up the max cpu bandwidth shares ratio for background.San Mehat2009-06-171-1/+1
|\|
| * init: Bump up the max cpu bandwidth shares ratio for background.San Mehat2009-06-161-1/+1
* | am d709b582: remove 3G timeout values from init.rc, this should be device spe...Mike Chan2009-06-141-3/+0
|\|