summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Allow bluetooth service to access bluetooth directory and add /logs (2/14)Ajay Panicker2016-12-121-1/+2
* change /data/bugreports to /bugreports am: 04bbd5c6ddNick Kralevich2016-12-072-4/+1
|\
| * change /data/bugreports to /bugreportsNick Kralevich2016-12-072-4/+1
| |\
| | * change /data/bugreports to /bugreportsNick Kralevich2016-12-072-4/+1
* | | Use BOARD_USES_VENDORIMAGE to detect vendor image presence - DO NOT MERGEDan Willemsen2016-09-201-1/+1
|\| |
| * | Use BOARD_USES_VENDORIMAGE to detect vendor image presence - DO NOT MERGEDan Willemsen2016-09-201-1/+1
* | | Split fstab mount into 2 phasesWei Wang2016-09-061-4/+18
|/ /
* | Asan.options: Use abort_on_errorAndreas Gampe2016-08-161-0/+1
* | Remove redundant action triggers on persist.sys.usb.configBadhri Jagan Sridharan2016-08-011-1/+1
* | Merge "Start update_verifier in cache group" into nyc-mr1-devTianjie Xu2016-07-141-3/+3
|\ \
| * | Start update_verifier in cache groupTianjie Xu2016-07-121-3/+3
* | | Merge "core/init.rc: Add /data/cache/* directory creation" into nyc-mr1-devPat Tjin2016-07-141-0/+7
|\ \ \ | |/ / |/| |
| * | core/init.rc: Add /data/cache/* directory creationYueyao (Nathan) Zhu2016-06-211-0/+7
* | | Merge "Remove attempt to write sched_compat_yield" into nyc-mr1-devTreeHugger Robot2016-07-111-1/+0
|\ \ \
| * | | Remove attempt to write sched_compat_yieldTim Kryger2016-07-111-1/+0
* | | | Merge "Add support for background stune group." into nyc-mr1-devTim Murray2016-07-111-0/+4
|\ \ \ \ | |/ / / |/| | |
| * | | Add support for background stune group.Tim Murray2016-07-111-0/+4
* | | | Merge "init.rc: Remove cpu weight set on the root cgroup" into nyc-mr1-devTreeHugger Robot2016-07-111-1/+0
|\ \ \ \ | |/ / / |/| | |
| * | | init.rc: Remove cpu weight set on the root cgroupIrina Patru2016-07-111-1/+0
* | | | Add support for top-app stune group.Tim Murray2016-07-111-0/+4
|/ / /
* | | Update FIFO settings for new uses of FIFO.Tim Murray2016-07-071-2/+3
* | | Rootdir: Add more asan.options supportAndreas Gampe2016-06-233-1/+76
|/ /
* | Create /data/ota_package for OTA packages.Tao Bao2016-06-031-0/+4
* | add a property for controlling perf_event_paranoidDaniel Micay2016-06-011-0/+5
|\|
| * add a property for controlling perf_event_paranoidDaniel Micay2016-06-011-0/+5
* | add /data/misc/profman for outputDavid Sehr2016-06-011-0/+1
|\|
| * add /data/misc/profman for outputDavid Sehr2016-05-311-0/+1
* | Merge "Only apply schedTune boost to top-app tasks" into nyc-mr1-devSrinath Sridharan2016-05-234-6/+6
|\ \
| * | Only apply schedTune boost to top-app tasksSrinath Sridharan2016-05-234-6/+6
* | | Create symlink in the case where device has no cache partitionPatrick Tjin2016-05-131-1/+6
|/ /
* / marlin/eas: Fixing foreground/schedtune.boost path.Srinath Sridharan2016-04-252-2/+2
|/
* Merge "Don't start defaultcrypto twice" into nyc-devPaul Lawrence2016-04-191-7/+0
|\
| * Don't start defaultcrypto twicePaul Lawrence2016-04-181-7/+0
* | Create legacy /data/system/user directory.Jeff Sharkey2016-04-151-0/+1
|/
* init.rc: Restore the /mnt/sdcard symlinkNick Kralevich2016-04-121-0/+1
* Add camera2 NDK library to public library listsEino-Ville Talvala2016-03-182-0/+2
* Merge "Set up configfs" into nyc-devDaniel Rosenberg2016-03-171-0/+4
|\
| * Set up configfsDaniel Rosenberg2016-03-161-0/+4
* | Add libvulkan.so to the list of public librariesDimitry Ivanov2016-03-172-0/+2
* | Move list of public libraries to a config fileDimitry Ivanov2016-03-172-0/+37
|/
* Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-042-0/+8
* mkdir /data/misc/cameraserver for AVD's camera HALsKeun Soo Yim2016-03-011-0/+1
* Merge "Mount schedTune cgroup as /dev/stune" into nyc-devTodd Kjos2016-02-265-13/+13
|\
| * Mount schedTune cgroup as /dev/stuneTodd Kjos2016-02-235-13/+13
* | Restore audio tee sinkGlenn Kasten2016-02-231-0/+1
* | Merge "Create profiles folders" into nyc-devCalin Juravle2016-02-221-0/+4
|\ \
| * | Create profiles foldersCalin Juravle2016-02-191-0/+4
| |/
* / Temporary fix for bugreport symlink.Jeff Sharkey2016-02-191-0/+1
|/
* Fix libprocessgroup SELinux denials.Martijn Coenen2016-02-081-1/+1
* Follow migration of Shell app to DE storage.Jeff Sharkey2016-02-061-1/+1