summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove attempt to write sched_compat_yieldTim Kryger2016-07-111-1/+0
* Use BOARD_USES_VENDORIMAGE to detect vendor image presenceDan Willemsen2016-07-081-1/+1
* Set zygote process priority to -20 to speed up VM startup time.Vitalii Tomkiv2016-06-084-0/+6
* add a property for controlling perf_event_paranoidDaniel Micay2016-05-311-0/+5
* Merge "init: usb: disable usb function switch until adbd is ready"Badhri Jagan Sridharan2016-05-161-0/+1
|\
| * init: usb: disable usb function switch until adbd is readyWinter Wang2016-04-081-0/+1
* | init.rc: Remove cpu weight set on the root cgroupIrina Patru2016-05-121-1/+0
|/
* Move list of public libraries to a config fileDimitry Ivanov2016-03-172-0/+37
* Merge "init-debug.rc: mount debugfs"Elliott Hughes2016-03-141-0/+3
|\
| * init-debug.rc: mount debugfsMihai Serban2016-03-071-0/+3
* | Leftovers of the SELinux policy update mechanismJanis Danisevskis2016-03-111-6/+0
* | Merge "Add /postinstall partition when using the A/B updater."Alex Deymo2016-03-042-0/+8
|\|
| * Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-022-0/+8
| * Sync internal<->AOSP user list.Chien-Yu Chen2016-02-232-2/+2
* | Merge commit '4352ee87fd74b931d4b58192fb8974e91aa899d0' into HEADBill Yi2016-02-175-7/+20
|\ \ | |/ |/|
| * Merge "init.rc: Reland "mkdir /data/misc/vold""Elliott Hughes2016-01-081-0/+1
| |\
| * \ Merge "Use GID "wakelock" to control access to kernel wakelock"Pavlin Radoslavov2015-12-281-3/+3
| |\ \
| * \ \ Merge "rootdir: Execute update_verifier for A/B update."Tao Bao2015-12-091-0/+6
| |\ \ \
| * \ \ \ Merge "init.rc: restorecon_recursive /sys/kernel/debug" am: 6d85c06aa1Nick Kralevich2015-12-071-0/+3
| |\ \ \ \
| * \ \ \ \ Remove creation of root directory foldersDaniel Rosenberg2015-11-181-1/+0
| |\ \ \ \ \
| | * | | | | Remove creation of root directory foldersDaniel Rosenberg2015-11-161-9/+1
| | * | | | | rootdir: Create cache folder in Android.mkDaniel Rosenberg2015-11-161-1/+1
| | * | | | | rootdir: Create folders in Android.mkDaniel Rosenberg2015-11-161-1/+1
| * | | | | | resolve merge conflicts of ed60788968 to mnc-dr2-dev-plus-aosp.Todd Kjos2015-11-185-6/+20
| |\| | | | |
| | * | | | | Actively mangage EAS schedtune nodesTodd Kjos2015-11-165-7/+21
| | * | | | | Merge "Don't show UI on default encryption" into mnc-dr-devPaul Lawrence2015-10-211-1/+1
| | |\ \ \ \ \
| | | * | | | | Don't show UI on default encryptionPaul Lawrence2015-09-091-1/+1
* | | | | | | | init-debug.rc: add runtime mmc max speed property actorsMark Salyzyn2016-02-042-0/+20
* | | | | | | | init.rc: too many start logdMark Salyzyn2016-02-021-2/+1
* | | | | | | | Start debuggerd as soon as logd is up.Elliott Hughes2016-02-021-1/+5
* | | | | | | | init.rc: add missing /dev/fd symlinkGreg Hackmann2016-02-011-0/+4
* | | | | | | | Merge "ueventd.rc: Document the different rule formats for /dev and /sys nodes"Kevin Cernekee2016-01-261-0/+7
|\ \ \ \ \ \ \ \
| * | | | | | | | ueventd.rc: Document the different rule formats for /dev and /sys nodesKevin Cernekee2015-05-121-0/+7
* | | | | | | | | init.rc: mix device-specific data into the Linux RNGNick Kralevich2016-01-221-0/+4
| |_|_|_|_|_|_|/ |/| | | | | | |
* | | | | | | | init.rc: Reland "mkdir /data/misc/vold"Yu Ning2016-01-081-0/+1
| |_|_|_|_|_|/ |/| | | | | |
* | | | | | | Use GID "wakelock" to control access to kernel wakelockPavlin Radoslavov2015-12-281-3/+3
| |_|_|_|_|/ |/| | | | |
* | | | | | Merge "rootdir: Execute update_verifier for A/B update."Tao Bao2015-12-091-0/+6
|\ \ \ \ \ \ | |_|_|_|_|/ |/| | | | |
| * | | | | rootdir: Execute update_verifier for A/B update.Tao Bao2015-12-071-0/+6
* | | | | | Merge "init.rc: restorecon_recursive /sys/kernel/debug"Nick Kralevich2015-12-071-0/+3
|\ \ \ \ \ \ | |_|_|/ / / |/| | | | |
| * | | | | init.rc: restorecon_recursive /sys/kernel/debugNick Kralevich2015-12-071-0/+3
| |/ / / /
* | | | | Merge "Fix non-vendor.img configuration."Junichi Uekawa2015-11-161-0/+2
|\| | | |
| * | | | Fix non-vendor.img configuration.Junichi Uekawa2015-11-161-0/+2
* | | | | Merge "Don\'t create profiles directory under dalvik-cache."Calin Juravle2015-11-161-1/+0
|\| | | |
| * | | | Merge "Don't create profiles directory under dalvik-cache."Calin Juravle2015-11-161-1/+0
| |\ \ \ \
| | * | | | Don't create profiles directory under dalvik-cache.Calin Juravle2015-11-041-1/+0
* | | | | | Merge "Create a folder to store method traces activated with -Xmethod-trace"Calin Juravle2015-11-111-0/+4
|\| | | | |
| * | | | | Create a folder to store method traces activated with -Xmethod-traceCalin Juravle2015-11-101-0/+4
* | | | | | Merge "Enable hidepid=2 on /proc"Nick Kralevich2015-11-091-1/+1
|\| | | | |
| * | | | | Enable hidepid=2 on /procNick Kralevich2015-11-091-1/+1
* | | | | | Merge commit 'f85d6cd8045ce933dfdc19bc888228cd9382e48c' into HEADBill Yi2015-11-031-9/+13
|\ \ \ \ \ \ | |/ / / / / |/| | | | |