summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Add comments to "public.libraries.*.txt"."Treehugger Robot2017-08-022-0/+2
|\
| * Add comments to "public.libraries.*.txt".Elliott Hughes2017-07-282-0/+2
* | Move chmod of /sys/kernel/debug/tracing to fix tracing.Joel Galenson2017-07-271-1/+4
* | rootdir: record last build fingerprintSiqi Lin2017-07-261-6/+6
|/
* rootdir: record last build signature and kernel versionMark Salyzyn2017-07-141-0/+14
* Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-07-111-0/+2
* Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Treehugger Robot2017-07-071-2/+0
|\
| * Revert "Use mem cgroups in libprocessgroup if they're available"Tim Murray2017-07-071-2/+0
* | Merge "add "shutdown critical" to service"Treehugger Robot2017-07-051-0/+1
|\ \
| * | add "shutdown critical" to serviceKeun-young Park2017-07-051-0/+1
| |/
* / init: Support custom shutdown actionsWei Wang2017-07-051-0/+4
|/
* Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-06-291-0/+2
* init.rc: setup console-ramoops-0Mark Salyzyn2017-06-271-0/+2
* cgroups used by init must be mounted before any services startRobert Benea2017-05-311-10/+10
* init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-251-0/+1
* Merge "Adding 'uhid' permission for access to /dev/uhid."Siarhei Vishniakou2017-05-111-1/+1
|\
| * Adding 'uhid' permission for access to /dev/uhid.Siarhei Vishniakou2017-05-101-1/+1
* | Revert "Make /data/data a symlink to /data/user/0"Tom Cherry2017-05-081-2/+2
|/
* Make /data/data a symlink to /data/user/0cjbao2017-05-031-2/+2
* Merge "Initialize textclassifier model update directory"Treehugger Robot2017-04-271-0/+1
|\
| * Initialize textclassifier model update directoryAbodunrinwa Toki2017-04-271-0/+1
* | Move adbd stopped trigger for configfs into core.Jerry Zhang2017-04-271-0/+3
* | Add ffs.mtp.ready triggers to mtp configs.Jerry Zhang2017-04-261-4/+7
|/
* Revert "Revert "Ensure update_verifier run before zygote""Wei Wang2017-04-241-8/+21
* Revert "Ensure update_verifier run before zygote"Keun-young Park2017-04-211-21/+8
* Ensure update_verifier run before zygoteWei Wang2017-04-211-8/+21
* early start zygote_secondary as wellKeun-young Park2017-04-201-0/+1
* init.rc: move load_system_props to beginning of 'on fs'Mark Salyzyn2017-04-191-9/+7
* Merge "init: handle sys.powerctl immediately"Tom Cherry2017-04-181-3/+0
|\
| * init: handle sys.powerctl immediatelyTom Cherry2017-04-171-3/+0
* | Merge "init.rc: set initial cpuset to all cores"Wei Wang2017-04-171-10/+10
|\ \ | |/ |/|
| * init.rc: set initial cpuset to all coresWei Wang2017-04-141-10/+10
* | init.rc: create /data/misc/reboot owned by systemTodd Poynor2017-04-131-1/+1
* | Merge changes Ie5ec609a,I5a2ac369,I690137b5Tom Cherry2017-04-131-1/+33
|\ \ | |/ |/|
| * ueventd: move subsystem logic from code to ueventd.rcTom Cherry2017-04-121-1/+33
* | Merge "disable module loading after BOOT_COMPLETED broadcast"Jaesoo Lee2017-04-121-0/+6
|\ \ | |/ |/|
| * disable module loading after BOOT_COMPLETED broadcastJaesoo Lee2017-04-111-0/+6
* | ueventd: remove /dev/logTom Cherry2017-04-111-3/+0
|/
* Move early_hal start to late-fs trigger actionJanis Danisevskis2017-04-071-3/+4
* init.rc: add class_start early_halSteven Moreland2017-04-041-0/+3
* init.rc: launch update_verifier with exec_startTom Cherry2017-03-281-3/+3
* Merge "Revert "Revert "Start hwservicemanager earlier."""Treehugger Robot2017-03-271-2/+5
|\
| * Revert "Revert "Start hwservicemanager earlier.""Steven Moreland2017-03-241-2/+5
* | Merge "Add ld.config.txt to /system/etc"Treehugger Robot2017-03-251-0/+47
|\ \ | |/ |/|
| * Add ld.config.txt to /system/etcDimitry Ivanov2017-03-171-0/+47
* | Merge "Revert "Start hwservicemanager earlier.""Thierry Strudel2017-03-241-6/+2
|\ \
| * | Revert "Start hwservicemanager earlier."Steven Moreland2017-03-241-6/+2
* | | Merge "Create dir in /data for vendor customization"Treehugger Robot2017-03-231-0/+3
|\ \ \
| * | | Create dir in /data for vendor customizationJeff Vander Stoep2017-03-231-0/+3
* | | | Merge "Start hwservicemanager earlier."Treehugger Robot2017-03-221-2/+6
|\ \ \ \ | |/ / / |/| / / | |/ /