summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Apply restorecon_recursive to all of /data."Nick Kralevich2014-02-261-8/+3
|\
| * Apply restorecon_recursive to all of /data.Stephen Smalley2014-02-061-8/+3
* | logd: initial checkin.Mark Salyzyn2014-02-261-0/+6
* | Start debuggerd64 for 64-bit processesDan Willemsen2014-02-161-0/+3
|/
* Move creation of /data/misc/wifi and /data/misc/dhcp to main init.rc file.Stephen Smalley2014-01-291-1/+5
* adbd: switch to su domain when running as rootNick Kralevich2014-01-221-1/+1
* restorecon /data/misc/media.Stephen Smalley2014-01-151-0/+1
* Don't set LD_LIBRARY_PATH globally.Elliott Hughes2014-01-131-1/+0
* Merge "Fix tracing on user builds"Colin Cross2014-01-091-0/+2
|\
| * Fix tracing on user buildsCarton He2013-12-051-0/+2
* | Label existing /data/mediadrm files.rpcraig2014-01-071-0/+1
* | Merge "Apply strict SELinux checking of PROT_EXEC on mmap/mprotect calls."Nick Kralevich2014-01-021-0/+3
|\ \
| * | Apply strict SELinux checking of PROT_EXEC on mmap/mprotect calls.Stephen Smalley2013-12-231-0/+3
* | | Run the console service shell in the shell domain.Stephen Smalley2013-12-231-0/+1
|/ /
* | rootdir: add permissions for /dev/rtc0Greg Hackmann2013-12-171-0/+1
* | Relabel /data/misc/zoneinfoNick Kralevich2013-12-131-0/+1
* | Do not change ownership on /sys/fs/selinux/enforce.Stephen Smalley2013-12-091-3/+0
* | Merge commit '252d9030cd4b2e3e6cf13fa33f328eccedb5e26c' into HEADThe Android Open Source Project2013-12-051-3/+0
|\ \ | |/ |/|
| * am a9e453f1: Merge "vold no longer does MS_MOVE; remove tmpfs." into klp-devJeff Sharkey2013-10-171-3/+0
| |\
| | * vold no longer does MS_MOVE; remove tmpfs.Jeff Sharkey2013-10-171-3/+0
* | | rootdir: add ueventd.rc rule for adf subsystemGreg Hackmann2013-11-261-0/+3
* | | Merge commit '536dea9d61a032e64bbe584a97463c6638ead009' into HEADThe Android Open Source Project2013-11-223-62/+82
|\| |
| * | am e93a0517: Set GID required to write, media_rw mount point.Jeff Sharkey2013-10-081-0/+1
| |\|
| | * Set GID required to write, media_rw mount point.Jeff Sharkey2013-10-081-0/+1
| * | am 410f8c30: am 79b277ab: Merge "Set security context of /adb_keys and /data/...Colin Cross2013-10-031-0/+7
| |\ \
| * \ \ am b1dd1765: am b42fc74f: Merge "Expose /dev/hw_random to group "system"."Alex Klyubin2013-10-031-0/+2
| |\ \ \
| * \ \ \ am 230252d5: am 61afb07b: Merge "Trigger a policy reload from post-fs-data."Colin Cross2013-10-011-0/+3
| |\ \ \ \
| * \ \ \ \ am 6b1a0272: Merge "Create a separate copy of the fsck logs" into klp-devKen Sumrall2013-09-231-0/+4
| |\ \ \ \ \ | | | |_|_|/ | | |/| | |
| | * | | | Merge "Create a separate copy of the fsck logs" into klp-devKen Sumrall2013-09-231-0/+4
| | |\ \ \ \
| | | * | | | Create a separate copy of the fsck logsKen Sumrall2013-09-201-0/+4
| * | | | | | am 44d6342c: Remove mkdir() side effect, add .nomedia, utils.Jeff Sharkey2013-09-201-1/+1
| |\| | | | |
| | * | | | | Remove mkdir() side effect, add .nomedia, utils.Jeff Sharkey2013-09-201-1/+1
| | |/ / / /
| * | | | | am 2e940286: am 0f507339: Merge "Do not change ownership of /sys/fs/selinux/l...Nick Kralevich2013-09-191-1/+0
| |\ \ \ \ \
| * \ \ \ \ \ am 4f18183b: Merge "Initialize /dev/urandom earlier in boot." into klp-devNick Kralevich2013-09-181-0/+3
| |\ \ \ \ \ \ | | | |/ / / / | | |/| | | |
| | * | | | | Initialize /dev/urandom earlier in boot.Nick Kralevich2013-09-181-0/+3
| * | | | | | am 67b00d8b: init.rc: change mem cgroups permissionsRom Lemarchand2013-09-101-3/+3
| |\| | | | |
| | * | | | | init.rc: change mem cgroups permissionsRom Lemarchand2013-09-101-3/+3
| * | | | | | resolved conflicts for merge of a1af5cf6 to klp-dev-plus-aospColin Cross2013-08-231-4/+0
| |\ \ \ \ \ \ | | |/ / / / / | |/| | | | |
| * | | | | | Remove input flinger stubs. (DO NOT MERGE)Jeff Brown2013-08-221-7/+0
| * | | | | | healthd: normal and charger mode startupTodd Poynor2013-07-261-0/+11
| * | | | | | Merge "add property to adjust extra_free_kbytes kernel vm tunable"Colin Cross2013-07-261-0/+4
| |\ \ \ \ \ \
| | * | | | | | add property to adjust extra_free_kbytes kernel vm tunableColin Cross2013-07-251-0/+4
| * | | | | | | Generate init.environ.rc by populating BOOTCLASSPATHYing Wang2013-07-243-58/+42
| |/ / / / / /
| * | | | | | am dafa66af: am 2aa33a3d: Add writable data space for radio.Robert Greenwalt2013-07-191-0/+1
| |\ \ \ \ \ \
| * | | | | | | Split framework jar.Jeff Brown2013-07-171-1/+1
| * | | | | | | init.rc: Add input flinger.Jeff Brown2013-07-151-0/+7
| * | | | | | | Merge "init.rc: configure memory cgroups"Rom Lemarchand2013-07-151-0/+13
| |\ \ \ \ \ \ \
| | * | | | | | | init.rc: configure memory cgroupsRom Lemarchand2013-07-151-0/+13
| * | | | | | | | am 9a4913d4: init.rc: remove "on fs" sectionNick Kralevich2013-07-151-8/+0
| |\ \ \ \ \ \ \ \
| * \ \ \ \ \ \ \ \ am 7d6ddc7d: am 2713be91: am fb1c9cf6: Merge "use ext4 instead of yaffs"Nick Kralevich2013-07-121-4/+4
| |\ \ \ \ \ \ \ \ \ | | |_|/ / / / / / / | |/| | | | | | | |