summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge commit 'a63ccea6abc7ea02e2d98e41c80793ca97237bd3' fromXin Li2017-11-145-9/+51
|\
| * Merge "console: Add setenv HOSTNAME console" am: d2c66b31a0 am: 5884f608d9Dmitry Shmidt2017-10-111-0/+1
| |\
| * \ Merge "resolve merge conflicts of 73d9596bc to oc-mr1-dev-plus-aosp" into oc-...TreeHugger Robot2017-09-291-1/+1
| |\ \
| | * \ resolve merge conflicts of 73d9596bc to oc-mr1-dev-plus-aospBowgo Tsai2017-09-291-1/+1
| | |\ \
| * | \ \ Merge "Tests are run with proper namespace configs by their locations" into o...Keun Soo Yim2017-09-291-13/+8
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Merge "Tests are run with proper namespace configs by their locations" into o...Keun Soo Yim2017-09-291-13/+8
| | |\ \ \
| | | * | | Tests are run with proper namespace configs by their locationsJiyong Park2017-09-281-13/+8
| * | | | | Merge "Fix: make vndk namespace visible for 2016 Pixes" into oc-mr1-devJiyong Park2017-09-291-0/+1
| |\| | | |
| | * | | | Merge "Fix: make vndk namespace visible for 2016 Pixes" into oc-mr1-devTreeHugger Robot2017-09-291-0/+1
| | |\ \ \ \
| | | * | | | Fix: make vndk namespace visible for 2016 PixesJiyong Park2017-09-251-0/+1
| | | |/ / /
| * | | | | Merge "Remove workaround for VNDK violations" into oc-mr1-devJiyong Park2017-09-291-3/+1
| |\| | | |
| | * | | | Remove workaround for VNDK violationsJiyong Park2017-09-251-3/+1
| | |/ / /
| * | | | Merge changes from topic "vndk_jni" into oc-mr1-devJiyong Park2017-09-141-6/+3
| |\| | |
| | * | | Merge changes from topic "vndk_jni" into oc-mr1-devTreeHugger Robot2017-09-132-6/+45
| | |\ \ \
| | | * | | vendor apk is unbundledJiyong Park2017-09-071-6/+3
| * | | | | add llndk|vndksp.libraries.txt to vndk_packageJiyong Park2017-09-141-0/+42
| |\ \ \ \ \ | | | |/ / / | | |/| | |
| | * | | | add llndk|vndksp.libraries.txt to vndk_packageJiyong Park2017-09-061-0/+42
| * | | | | Merge "fix: boot fails on ASAN builds with VNDK restriction" into oc-mr1-devJiyong Park2017-09-072-3/+14
| |\ \ \ \ \ | | | |/ / / | | |/| | |
| | * | | | Merge "fix: boot fails on ASAN builds with VNDK restriction" into oc-mr1-devTreeHugger Robot2017-09-072-3/+14
| | |\ \ \ \ | | | |/ / / | | |/| | |
| | | * | | fix: boot fails on ASAN builds with VNDK restrictionJiyong Park2017-08-312-3/+14
| * | | | | Merge "templatize ld.config.txt" into oc-mr1-devJiyong Park2017-08-312-15/+50
| |\| | | |
| | * | | | Merge "templatize ld.config.txt" into oc-mr1-devTreeHugger Robot2017-08-312-15/+50
| | |\| | |
| | | * | | templatize ld.config.txtJiyong Park2017-08-312-15/+50
| * | | | | Merge "libz is back to LLNDK" into oc-mr1-devJiyong Park2017-08-311-5/+5
| |\| | | |
| | * | | | Merge "libz is back to LLNDK" into oc-mr1-devTreeHugger Robot2017-08-311-5/+5
| | |\ \ \ \ | | | |/ / / | | |/| | |
| | | * | | libz is back to LLNDKJiyong Park2017-08-311-5/+5
| * | | | | Make default namespace for system processes isolatedJiyong Park2017-08-311-14/+10
| |\| | | |
| | * | | | Make default namespace for system processes isolatedJiyong Park2017-08-301-14/+10
| | |/ / /
| * | | | Merge "Globally allow up to 32K FDs open per process" am: 451ff37052 am: 42fb...Tom Cherry2017-08-291-1/+4
| |\ \ \ \
| * \ \ \ \ Merge "init.rc: Lock down access to /proc/net/fib_trie" into oc-mr1-devNick Kralevich2017-08-281-0/+3
| |\ \ \ \ \ | | | |/ / / | | |/| | |
| | * | | | init.rc: Lock down access to /proc/net/fib_trieNick Kralevich2017-08-251-0/+3
| * | | | | Merge "Switch /data/misc/reboot/last_reboot_reason to persistent property" am...Mark Salyzyn2017-08-251-1/+0
| |\ \ \ \ \
| * \ \ \ \ \ vndk: add vendor/lib(64)/vndk for vendor namespaceJustin Yun2017-08-251-4/+3
| |\ \ \ \ \ \ | | | |/ / / / | | |/| | | |
| | * | | | | vndk: add vendor/lib(64)/vndk for vendor namespaceJustin Yun2017-08-241-4/+3
| * | | | | | Implement system namespace for vendor processJustin Yun2017-08-222-0/+166
| |\| | | | |
| | * | | | | Implement system namespace for vendor processJustin Yun2017-08-212-0/+166
| * | | | | | Merge "Move adbd from root to system" into oc-mr1-devBowgo Tsai2017-08-181-1/+1
| |\| | | | |
| | * | | | | Merge "Move adbd from root to system" into oc-mr1-devTreeHugger Robot2017-08-171-1/+1
| | |\ \ \ \ \
| | | * | | | | Move adbd from root to systemBowgo Tsai2017-08-141-1/+1
| * | | | | | | Merge "Make the rs namespace visible" into oc-mr1-devJiyong Park2017-08-171-0/+1
| |\| | | | | |
| | * | | | | | Make the rs namespace visibleJiyong Park2017-08-161-0/+1
| * | | | | | | Merge "Add libft2.so to ll-ndk for rs namespace" into oc-mr1-devJustin Yun2017-08-151-1/+1
| |\| | | | | |
| | * | | | | | Add libft2.so to ll-ndk for rs namespaceJustin Yun2017-08-131-1/+1
| * | | | | | | Merge "Move libz vndk-sp from ll-ndk" into oc-mr1-devJustin Yun2017-08-111-5/+5
| |\| | | | | |
| | * | | | | | Move libz vndk-sp from ll-ndkJustin Yun2017-08-101-5/+5
| * | | | | | | Merge "Include asan options from data partition." am: 5d89e6c7fe am: 725fa571...Ryan Campbell2017-08-091-0/+1
| |\ \ \ \ \ \ \
| * \ \ \ \ \ \ \ Merge "Permit /system/lib/vndk-sp/hw/ for 'sphal' namespace" into oc-mr1-devJiyong Park2017-08-091-1/+1
| |\ \ \ \ \ \ \ \ | | | |/ / / / / / | | |/| | | | | |
| | * | | | | | | Permit /system/lib/vndk-sp/hw/ for 'sphal' namespaceJiyong Park2017-08-041-1/+1
| * | | | | | | | Merge "Add comments to "public.libraries.*.txt"." am: e7b8fc22af am: 601e5ac5...Elliott Hughes2017-08-022-0/+2
| |\ \ \ \ \ \ \ \ | | |/ / / / / / / | |/| | | | | | |
| * | | | | | | | Merge "Make the Neural Networks library loadable by apps." into oc-mr1-devJean-Luc Brouillet2017-07-312-0/+2
| |\ \ \ \ \ \ \ \