summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Move adbd from root to system"Treehugger Robot2017-08-311-1/+1
|\
| * Move adbd from root to systemBowgo Tsai2017-08-241-1/+1
* | Globally allow up to 32K FDs open per processTom Cherry2017-08-281-1/+4
* | Switch /data/misc/reboot/last_reboot_reason to persistent propertyMark Salyzyn2017-08-241-1/+0
|/
* Merge "Include asan options from data partition."Ryan Campbell2017-08-091-0/+1
|\
| * Include asan options from data partition.Ryan Campbell2017-08-091-0/+1
* | Merge "Add comments to "public.libraries.*.txt"."Elliott Hughes2017-08-022-0/+2
|\|
| * Merge "Add comments to "public.libraries.*.txt"."Treehugger Robot2017-08-022-0/+2
| |\
| | * Add comments to "public.libraries.*.txt".Elliott Hughes2017-07-282-0/+2
* | | Merge "Move chmod of /sys/kernel/debug/tracing to fix tracing."Joel Galenson2017-07-281-1/+4
|\| |
| * | Move chmod of /sys/kernel/debug/tracing to fix tracing.Joel Galenson2017-07-271-1/+4
* | | Merge "rootdir: record last build fingerprint"Siqi Lin2017-07-271-6/+6
|\| |
| * | rootdir: record last build fingerprintSiqi Lin2017-07-261-6/+6
| |/
* | Merge "rootdir: record last build signature and kernel version"Mark Salyzyn2017-07-141-0/+14
|\|
| * rootdir: record last build signature and kernel versionMark Salyzyn2017-07-141-0/+14
* | Merge "Use mem cgroups in libprocessgroup if they're available"Robert Benea2017-07-111-0/+2
|\|
| * Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-07-111-0/+2
* | Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Tim Murray2017-07-071-2/+0
|\|
| * Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Treehugger Robot2017-07-071-2/+0
| |\
| | * Revert "Use mem cgroups in libprocessgroup if they're available"Tim Murray2017-07-071-2/+0
* | | Merge "add "shutdown critical" to service"Keun-young Park2017-07-051-0/+1
|\| |
| * | Merge "add "shutdown critical" to service"Treehugger Robot2017-07-051-0/+1
| |\ \
| | * | add "shutdown critical" to serviceKeun-young Park2017-07-051-0/+1
| | |/
* | | Merge "init: Support custom shutdown actions"Wei Wang2017-07-051-0/+4
|\| |
| * | init: Support custom shutdown actionsWei Wang2017-07-051-0/+4
| |/
* | Merge "Use mem cgroups in libprocessgroup if they're available"Robert Benea2017-06-291-0/+2
|\|
| * Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-06-291-0/+2
* | Merge changes Ibe1feb39,I05be83e4,If1422e4dMark Salyzyn2017-06-271-0/+2
|\|
| * init.rc: setup console-ramoops-0Mark Salyzyn2017-06-271-0/+2
* | ld-config: Export android.hidl.memory@1.0-implLogan Chien2017-06-231-1/+1
|\ \
| * | ld-config: Export android.hidl.memory@1.0-implLogan Chien2017-06-221-1/+1
| * | ld-config: Add HIDL memory libs to VNDK-SPLogan Chien2017-06-211-2/+2
| * | Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
* | | ld-config: Add HIDL memory libs to VNDK-SPLogan Chien2017-06-211-2/+2
* | | Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
* | | Merge "cgroups used by init must be mounted before any services start" am: 63...Robert Benea2017-06-011-10/+10
|\ \ \ | | |/ | |/|
| * | cgroups used by init must be mounted before any services startRobert Benea2017-05-311-10/+10
| * | init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-251-0/+1
* | | Merge "init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rc" into oc-devThierry Strudel2017-05-191-0/+1
|\ \ \ | | |/ | |/|
| * | init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-181-0/+1
* | | Allow vndk-sp to be extended by vendorsJiyong Park2017-05-171-5/+8
|\| |
| * | Allow vndk-sp to be extended by vendorsJiyong Park2017-05-171-5/+8
* | | resolve merge conflicts of fbe942724 to oc-dev-plus-aospJiyong Park2017-05-171-13/+3
|\| |
| * | add libvndksupport.so to ll-ndkJiyong Park2017-05-141-3/+3
| * | libbacktrace is VNDK-SPJiyong Park2017-05-141-13/+3
* | | Revert "disable module loading after BOOT_COMPLETED broadcast"Steve Muckle2017-05-121-6/+0
|\| |
| * | Revert "disable module loading after BOOT_COMPLETED broadcast"Steve Muckle2017-05-101-6/+0
* | | Merge "Adding 'uhid' permission for access to /dev/uhid." am: cecbc9993d am: ...Siarhei Vishniakou2017-05-111-1/+1
|\ \ \ | | |/ | |/|
| * | Merge "Adding 'uhid' permission for access to /dev/uhid."Siarhei Vishniakou2017-05-111-1/+1
| |\ \
| | * | Adding 'uhid' permission for access to /dev/uhid.Siarhei Vishniakou2017-05-101-1/+1