summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add OWNERS.Elliott Hughes2017-12-071-0/+3
* ld.config.txt.in typo: absolution -> absoluteSteven Moreland2017-11-281-1/+1
* add llndk|vndksp.libraries.txt to vndk_packageJiyong Park2017-11-271-0/+42
* Merge "Create location to store surface and window trace files on init"Treehugger Robot2017-11-271-0/+4
|\
| * Create location to store surface and window trace files on initVishnu Nair2017-11-271-0/+4
* | Merge "Move mkdir /data/nfc/... to rootdir init.rc"Tom Cherry2017-11-221-0/+4
|\ \
| * | Move mkdir /data/nfc/... to rootdir init.rcTom Cherry2017-11-211-0/+4
| |/
* / a new folder to store OTA carrier id updatefionaxu2017-11-211-0/+1
|/
* Merge "PRODUCT_TREBLE_LINKER_NAMESPACES for ld.config.txt"Treehugger Robot2017-11-131-1/+1
|\
| * PRODUCT_TREBLE_LINKER_NAMESPACES for ld.config.txtSteven Moreland2017-11-101-1/+1
* | Create a new directory on boot for update_engine logsTianjie Xu2017-11-091-0/+1
|/
* Tests are run with proper namespace configs by their locationsJiyong Park2017-10-291-13/+8
* Fix: make vndk namespace visible for 2016 PixesJiyong Park2017-10-291-0/+1
* vndk: remove vendor/lib from the search path of the 'vndk' namespaceJiyong Park2017-10-291-2/+2
* libz is back to LLNDKJiyong Park2017-10-291-5/+5
* Make the rs namespace visibleJiyong Park2017-10-291-0/+1
* Add libft2.so to ll-ndk for rs namespaceJustin Yun2017-10-291-1/+1
* Move libz vndk-sp from ll-ndkJustin Yun2017-10-291-5/+5
* Delete obsolete debuggerd references.Josh Gao2017-10-271-1/+0
* Merge "Remove Foreground Boost CPUSet"Elliott Hughes2017-10-251-6/+0
|\
| * Remove Foreground Boost CPUSetJake Weinstein2017-10-231-6/+0
* | Merge changes from topic "rs_vndk_step2"Jae Shin2017-10-222-3/+14
|\|
| * fix: boot fails on ASAN builds with VNDK restrictionJiyong Park2017-10-222-3/+14
* | templatize ld.config.txtJiyong Park2017-10-222-15/+50
|\|
| * templatize ld.config.txtJiyong Park2017-10-222-15/+50
* | Make default namespace for system processes isolatedJiyong Park2017-10-221-14/+10
|\|
| * Make default namespace for system processes isolatedJiyong Park2017-10-221-14/+10
* | vndk: add vendor/lib(64)/vndk for vendor namespaceJustin Yun2017-10-221-4/+3
|\|
| * vndk: add vendor/lib(64)/vndk for vendor namespaceJustin Yun2017-10-221-4/+3
* | Implement system namespace for vendor processJustin Yun2017-10-222-0/+166
|\|
| * Implement system namespace for vendor processJustin Yun2017-10-222-0/+166
* | Use the legacy linker namespace configs when target is sanitizedJiyong Park2017-10-221-1/+1
|\|
| * Use the legacy linker namespace configs when target is sanitizedJiyong Park2017-10-221-1/+1
* | Permit /system/lib/vndk-sp/hw/ for 'sphal' namespaceJiyong Park2017-10-221-1/+1
|\|
| * Permit /system/lib/vndk-sp/hw/ for 'sphal' namespaceJiyong Park2017-10-221-1/+1
* | Add system/${LIB}/vndk to default namespace for vendor.Justin Yun2017-10-221-2/+2
|\|
| * Add system/${LIB}/vndk to default namespace for vendor.Justin Yun2017-10-221-2/+2
| * Add [test] section for /data/[nativetest|benchmarktest]Jiyong Park2017-10-221-3/+19
| * /data/nativetest[64] processes are running with the new ns configJiyong Park2017-10-221-0/+2
* | Merge "console: Add setenv HOSTNAME console"Dmitry Shmidt2017-10-111-0/+1
|\|
| * console: Add setenv HOSTNAME consoleDmitry Shmidt2017-10-111-0/+1
* | Merge "Removing $(PRODUCT_OUT)/root/root"Bowgo Tsai2017-09-281-1/+1
|\|
| * Removing $(PRODUCT_OUT)/root/rootBowgo Tsai2017-09-281-1/+1
* | Merge "Move adbd from root to system"Bowgo Tsai2017-08-311-1/+1
|\|
| * Merge "Move adbd from root to system"Treehugger Robot2017-08-311-1/+1
| |\
| | * Move adbd from root to systemBowgo Tsai2017-08-241-1/+1
* | | Merge "Globally allow up to 32K FDs open per process"Tom Cherry2017-08-291-1/+4
|\| |
| * | Globally allow up to 32K FDs open per processTom Cherry2017-08-281-1/+4
* | | Merge "Switch /data/misc/reboot/last_reboot_reason to persistent property"Mark Salyzyn2017-08-251-1/+0
|\| |
| * | Switch /data/misc/reboot/last_reboot_reason to persistent propertyMark Salyzyn2017-08-241-1/+0
| |/