summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* init.rc: have hwservicemanager start the HAL classIliyan Malchev2016-09-261-0/+12
* Add hwbinder dev node permissions.Martijn Coenen2016-09-261-0/+1
* Remove net_bt_stack group and replace it with bluetoothAjay Panicker2016-09-202-6/+6
* Allow bluetooth service to access bluetooth directory and add /logs (1/6)Ajay Panicker2016-09-191-1/+2
* Fix zygote energy-aware scheduler tuning bugTuHailong2016-09-082-2/+2
* Split fstab mount into 2 phasesWei Wang2016-09-061-5/+18
* Merge \"init: usb: delete rndis func to unregister n/w interface\"Amit Pundir2016-07-291-45/+6
|\
| * init: usb: delete rndis func to unregister n/w interfaceAmit Pundir2016-07-191-45/+6
* | Merge \"Remove attempt to write sched_compat_yield\"Tim Kryger2016-07-111-1/+0
|\|
| * Remove attempt to write sched_compat_yieldTim Kryger2016-07-111-1/+0
* | Merge \"Use BOARD_USES_VENDORIMAGE to detect vendor image presence\"Dan Willemsen2016-07-091-1/+1
|\|
| * Use BOARD_USES_VENDORIMAGE to detect vendor image presenceDan Willemsen2016-07-081-1/+1
* | Merge \"Set zygote process priority to -20 to speed up VM startup time.\"Vitalii Tomkiv2016-06-164-0/+6
|\|
| * Set zygote process priority to -20 to speed up VM startup time.Vitalii Tomkiv2016-06-084-0/+6
* | Merge "add a property for controlling perf_event_paranoid" am: 9292d7dae3Jeffrey Vander Stoep2016-06-011-0/+5
|\|
| * add a property for controlling perf_event_paranoidDaniel Micay2016-05-311-0/+5
* | add /data/misc/profman for outputDavid Sehr2016-06-011-0/+1
|\ \
| * | add /data/misc/profman for outputDavid Sehr2016-05-311-0/+1
* | | Merge "init: usb: disable usb function switch until adbd is ready" am: 2a26c2...Badhri Jagan Sridharan2016-05-161-0/+1
|\ \ \ | | |/ | |/|
| * | Merge "init: usb: disable usb function switch until adbd is ready"Badhri Jagan Sridharan2016-05-161-0/+1
| |\ \
| | * | init: usb: disable usb function switch until adbd is readyWinter Wang2016-04-081-0/+1
* | | | Merge "init.rc: Remove cpu weight set on the root cgroup" am: 422492c506Irina Patru2016-05-121-1/+0
|\| | |
| * | | init.rc: Remove cpu weight set on the root cgroupIrina Patru2016-05-121-1/+0
| |/ /
| * | Move list of public libraries to a config fileDimitry Ivanov2016-03-172-0/+37
* | | Merge "Don\'t start defaultcrypto twice" into nyc-devPaul Lawrence2016-04-191-7/+0
|\ \ \ | | |/ | |/|
| * | Merge "Don't start defaultcrypto twice" into nyc-devPaul Lawrence2016-04-191-7/+0
| |\ \
| | * | Don't start defaultcrypto twicePaul Lawrence2016-04-181-7/+0
* | | | Merge "Create legacy /data/system/user directory." into nyc-devJeff Sharkey2016-04-181-0/+1
|\| | |
| * | | Create legacy /data/system/user directory.Jeff Sharkey2016-04-151-0/+1
| |/ /
* | | init.rc: Restore the /mnt/sdcard symlinkNick Kralevich2016-04-131-0/+1
|\| |
| * | init.rc: Restore the /mnt/sdcard symlinkNick Kralevich2016-04-121-0/+1
* | | Add camera2 NDK library to public library listsEino-Ville Talvala2016-03-182-0/+2
|\| |
| * | Add camera2 NDK library to public library listsEino-Ville Talvala2016-03-182-0/+2
* | | Merge "Set up configfs" into nyc-devDaniel Rosenberg2016-03-171-0/+4
|\| |
| * | Merge "Set up configfs" into nyc-devDaniel Rosenberg2016-03-171-0/+4
| |\ \
| | * | Set up configfsDaniel Rosenberg2016-03-161-0/+4
* | | | Merge "Add libvulkan.so to the list of public libraries" into nyc-devDimitry Ivanov2016-03-172-0/+2
|\| | |
| * | | Add libvulkan.so to the list of public librariesDimitry Ivanov2016-03-172-0/+2
* | | | Merge changes from topic \'fix-nativeloader-todo\' into nyc-devDimitry Ivanov2016-03-172-0/+37
|\| | |
| * | | Move list of public libraries to a config fileDimitry Ivanov2016-03-172-0/+37
| |/ /
| * | Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-042-0/+8
* | | Merge "init-debug.rc: mount debugfs"Mihai Serban2016-03-141-0/+3
|\ \ \ | | |/ | |/|
| * | Merge "init-debug.rc: mount debugfs"Elliott Hughes2016-03-141-0/+3
| |\ \
| | * | init-debug.rc: mount debugfsMihai Serban2016-03-071-0/+3
* | | | Merge "Leftovers of the SELinux policy update mechanism"Janis Danisevskis2016-03-131-6/+0
|\| | |
| * | | Leftovers of the SELinux policy update mechanismJanis Danisevskis2016-03-111-6/+0
* | | | Merge "Add /postinstall partition when using the A/B updater." am: 700b15dacfAlex Deymo2016-03-042-0/+8
|\| | | | |_|/ |/| |
| * | Merge "Add /postinstall partition when using the A/B updater."Alex Deymo2016-03-042-0/+8
| |\|
| | * Add /postinstall partition when using the A/B updater.Alex Deymo2016-03-022-0/+8
| | * Sync internal<->AOSP user list.Chien-Yu Chen2016-02-232-2/+2