summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ld.config.txt: Move vendor vndk to vndk namespaceLogan Chien2018-01-211-14/+14
* Merge "Adding /data/local/traces for traceur app"Treehugger Robot2018-01-191-0/+1
|\
| * Adding /data/local/traces for traceur appMax Bires2018-01-191-0/+1
* | Add VNDK version suffix in ld.config.txt on build time.Justin Yun2018-01-163-78/+124
* | Merge "Firmware dump create directory"Oscar Shu2018-01-161-0/+2
|\ \
| * | Firmware dump create directoryxshu2018-01-161-0/+2
* | | Mount eBPF file system and cgroupv2 root directoryChenbo Feng2018-01-161-0/+6
|/ /
* / OWNERS: add myselfJeff Vander Stoep2018-01-121-0/+1
|/
* Do not append VNDK version if VNDK is not usedJustin Yun2018-01-101-11/+9
* Merge "Allow input system access to /dev/v4l-touch"Treehugger Robot2018-01-091-0/+1
|\
| * Allow input system access to /dev/v4l-touchSiarhei Vishniakou2017-12-221-0/+1
* | Removed unused part in ld.config.txt.inJustin Yun2018-01-081-6/+0
* | Merge changes from topic "resgidz"Jeff Sharkey2018-01-084-6/+6
|\ \
| * | Add reserved disk GID to critical component.Jeff Sharkey2018-01-074-6/+6
* | | rootdir: make sure the /odm mountpoint is always availableSteve Muckle2018-01-041-1/+1
|/ /
* | Merge "Separate VNDK libs into another linker namespace"Logan Chien2017-12-201-13/+36
|\ \
| * | Separate VNDK libs into another linker namespaceLogan Chien2017-12-191-13/+36
| |/
* | Merge "/vendor/lib/hw is removed from search paths for vendor default ns"Treehugger Robot2017-12-192-19/+1
|\ \ | |/ |/|
| * /vendor/lib/hw is removed from search paths for vendor default nsJiyong Park2017-12-192-19/+1
* | Do not use versioned VNDK directory in vendor partitionJiyong Park2017-12-142-48/+48
|/
* Re-format ld.config.*.txt filesJiyong Park2017-12-143-68/+372
* android.hardware.graphics.allocator@2.0 is no longer VNDK-SPLogan Chien2017-12-131-2/+2
* Merge "/vendor/priv-app is added to the permitted paths for the default ns"Treehugger Robot2017-12-121-2/+2
|\
| * /vendor/priv-app is added to the permitted paths for the default nsJiyong Park2017-12-071-2/+2
* | Merge "Fix asan permitted paths in the default namespace."Vishwath Mohan2017-12-121-1/+2
|\ \
| * | Fix asan permitted paths in the default namespace.Vishwath Mohan2017-12-121-1/+2
* | | Add VNDK version for namespace configuration filesJustin Yun2017-12-121-6/+19
|/ /
* | Use normalize-path-listJiyong Park2017-12-111-5/+5
* | Merge "ASAN: Remove old list of services"Treehugger Robot2017-12-112-71/+0
|\ \
| * | ASAN: Remove old list of servicesAndreas Gampe2017-12-112-71/+0
* | | Use versioned VNDK directories in ld.config.txtJustin Yun2017-12-101-7/+7
|/ /
* | Merge "Fix media on W/T"Treehugger Robot2017-12-081-2/+2
|\|
| * Fix media on W/TMarco Nelissen2017-12-071-2/+2
* | Merge changes I3978cbe2,I7b8e1232Treehugger Robot2017-12-072-19/+33
|\ \
| * | Reland "Prevent vendors from accessing private VNDK libs"Jiyong Park2017-12-062-14/+28
| * | Permitted and search path changeSundong Ahn2017-12-061-9/+9
| |/
* | Merge "Add OWNERS."Elliott Hughes2017-12-071-0/+3
|\ \
| * | Add OWNERS.Elliott Hughes2017-12-071-0/+3
* | | Merge "Add a /bin symlink for convenience."Elliott Hughes2017-12-072-1/+4
|\ \ \
| * | | Add a /bin symlink for convenience.Elliott Hughes2017-12-062-1/+4
| |/ /
* | / Remove *.dep files for ld.config.txt, [llndk|vndksp].libraries.txtJiyong Park2017-12-061-19/+3
| |/ |/|
* | Merge "add odm partition to ld.config.legacy"Alin Jerpelea2017-12-052-6/+12
|\ \
| * | add odm partition to ld.config.legacyAlin Jerpelea2017-11-302-6/+12
| |/
* | Merge "ld.config.txt.in typo: absolution -> absolute"Steven Moreland2017-11-291-1/+1
|\|
| * ld.config.txt.in typo: absolution -> absoluteSteven Moreland2017-11-281-1/+1
| * add llndk|vndksp.libraries.txt to vndk_packageJiyong Park2017-11-271-0/+42
* | Merge "Create location to store surface and window trace files on init"Vishnu Nair2017-11-271-0/+4
|\|
| * Merge "Create location to store surface and window trace files on init"Treehugger Robot2017-11-271-0/+4
| |\
| | * Create location to store surface and window trace files on initVishnu Nair2017-11-271-0/+4
* | | Merge "Move mkdir /data/nfc/... to rootdir init.rc"Tom Cherry2017-11-221-0/+4
|\| |