summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
* Merge "cgroups used by init must be mounted before any services start" am: 63...Robert Benea2017-06-011-10/+10
|\
| * cgroups used by init must be mounted before any services startRobert Benea2017-05-311-10/+10
| * init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-251-0/+1
* | Merge "init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rc" into oc-devThierry Strudel2017-05-191-0/+1
|\ \
| * | init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-181-0/+1
* | | Allow vndk-sp to be extended by vendorsJiyong Park2017-05-171-5/+8
|\| |
| * | Allow vndk-sp to be extended by vendorsJiyong Park2017-05-171-5/+8
* | | resolve merge conflicts of fbe942724 to oc-dev-plus-aospJiyong Park2017-05-171-13/+3
|\| |
| * | add libvndksupport.so to ll-ndkJiyong Park2017-05-141-3/+3
| * | libbacktrace is VNDK-SPJiyong Park2017-05-141-13/+3
* | | Revert "disable module loading after BOOT_COMPLETED broadcast"Steve Muckle2017-05-121-6/+0
|\| |
| * | Revert "disable module loading after BOOT_COMPLETED broadcast"Steve Muckle2017-05-101-6/+0
* | | Merge "Adding 'uhid' permission for access to /dev/uhid." am: cecbc9993d am: ...Siarhei Vishniakou2017-05-111-1/+1
|\ \ \ | | |/ | |/|
| * | Merge "Adding 'uhid' permission for access to /dev/uhid."Siarhei Vishniakou2017-05-111-1/+1
| |\ \
| | * | Adding 'uhid' permission for access to /dev/uhid.Siarhei Vishniakou2017-05-101-1/+1
* | | | Merge "Revert "Make /data/data a symlink to /data/user/0"" am: 823816ee9f am:...Tom Cherry2017-05-081-2/+2
|\| | |
| * | | Revert "Make /data/data a symlink to /data/user/0"Tom Cherry2017-05-081-2/+2
| |/ /
* | | Remove redundant dependenciesSteven Moreland2017-05-041-2/+2
* | | Merge "update /vendor/*/vndk-sp to /system/*/vndk-sp" into oc-devJiyong Park2017-05-031-3/+3
|\ \ \ | | |/ | |/|
| * | update /vendor/*/vndk-sp to /system/*/vndk-spJiyong Park2017-05-021-3/+3
| * | Initialize textclassifier model update directoryAbodunrinwa Toki2017-04-271-0/+1
* | | Merge "Make /data/data a symlink to /data/user/0" am: 49bbe16447 am: c43da33005Tom Cherry2017-05-031-2/+2
|\ \ \ | | |/ | |/|
| * | Make /data/data a symlink to /data/user/0cjbao2017-05-031-2/+2
* | | Merge "Initialize textclassifier model update directory" am: a079e453a3 am: f...Abodunrinwa Toki2017-04-271-0/+1
|\| |
| * | Merge "Initialize textclassifier model update directory"Treehugger Robot2017-04-271-0/+1
| |\ \
| | * | Initialize textclassifier model update directoryAbodunrinwa Toki2017-04-271-0/+1
* | | | Merge "Move adbd stopped trigger for configfs into core." am: e21b2fb6b4 am: ...Jerry Zhang2017-04-271-0/+3
|\| | |
| * | | Move adbd stopped trigger for configfs into core.Jerry Zhang2017-04-271-0/+3
* | | | Merge "Add ffs.mtp.ready triggers to mtp configs." am: a06ac26dd1 am: c6faf65758Jerry Zhang2017-04-271-4/+7
|\| | |
| * | | Add ffs.mtp.ready triggers to mtp configs.Jerry Zhang2017-04-261-4/+7
| |/ /
* | | Merge "Relocate VNDK-SP to /system/lib/vndk-sp and add RS libs to VNDK-SP" in...Jiyong Park2017-04-261-4/+23
|\ \ \ | | |/ | |/|
| * | Relocate VNDK-SP to /system/lib/vndk-sp and add RS libs to VNDK-SPJiyong Park2017-04-251-4/+23
* | | Merge "Linker: Add ASAN support to treble ld.config" into oc-devAndreas Gampe2017-04-251-0/+14
|\| |
| * | Merge "Linker: Add ASAN support to treble ld.config" into oc-devTreeHugger Robot2017-04-251-0/+14
| |\ \
| | * | Linker: Add ASAN support to treble ld.configAndreas Gampe2017-04-251-0/+14
| * | | Ensure update_verifier run before zygoteWei Wang2017-04-251-8/+21
| |/ /
| * | early start zygote_secondary as wellKeun-young Park2017-04-211-0/+1
| * | Merge changes I33ad185f,I5fc2d727 into oc-devTreeHugger Robot2017-04-191-9/+7
| |\ \
| | * | init.rc: move load_system_props to beginning of 'on fs'Mark Salyzyn2017-04-191-9/+7
| * | | Merge "init.rc: set initial cpuset to all cores" into oc-devWei Wang2017-04-191-10/+10
| |\ \ \ | | |/ / | |/| |
| | * | init.rc: set initial cpuset to all coresWei Wang2017-04-141-10/+10
| * | | init: handle sys.powerctl immediatelyTom Cherry2017-04-181-3/+0
* | | | Merge "Revert "Revert "Ensure update_verifier run before zygote""" am: 5fe07a...Wei Wang2017-04-251-8/+21
|\ \ \ \ | | |_|/ | |/| |
| * | | Revert "Revert "Ensure update_verifier run before zygote""Wei Wang2017-04-241-8/+21
* | | | Merge "Revert "Ensure update_verifier run before zygote"" am: a037bddd8a am: ...Keun-young Park2017-04-211-21/+8
|\| | |
| * | | Revert "Ensure update_verifier run before zygote"Keun-young Park2017-04-211-21/+8
* | | | Merge "Ensure update_verifier run before zygote" am: a42ec8a9e3 am: 29a0f68c11Wei Wang2017-04-211-8/+21
|\| | |
| * | | Ensure update_verifier run before zygoteWei Wang2017-04-211-8/+21
* | | | Merge "early start zygote_secondary as well" am: a0bf415cad am: b7896f0a0dKeun-young Park2017-04-211-0/+1
|\| | |