summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add [test] section for /data/[nativetest|benchmarktest]Jiyong Park2017-07-201-3/+19
|\
| * Add [test] section for /data/[nativetest|benchmarktest]Jiyong Park2017-07-201-3/+19
* | Merge "/data/nativetest[64] processes are running with the new ns config" int...Jiyong Park2017-07-181-0/+2
|\|
| * /data/nativetest[64] processes are running with the new ns configJiyong Park2017-07-181-0/+2
| * rootdir: record last build signature and kernel versionMark Salyzyn2017-07-141-0/+14
| * Merge "init: Support custom shutdown actions" into oc-dr1-devWei Wang2017-07-061-0/+4
| |\
| | * init: Support custom shutdown actionsWei Wang2017-07-051-0/+4
| * | add "shutdown critical" to serviceKeun-young Park2017-07-051-0/+1
| |/
* | Merge "rootdir: record last build signature and kernel version" am: 91a17a41f...Mark Salyzyn2017-07-141-0/+14
|\ \
| * \ Merge "rootdir: record last build signature and kernel version"Mark Salyzyn2017-07-141-0/+14
| |\ \
| | * | rootdir: record last build signature and kernel versionMark Salyzyn2017-07-141-0/+14
* | | | Merge "Use mem cgroups in libprocessgroup if they're available" am: 3c7f56649...Robert Benea2017-07-111-0/+2
|\| | |
| * | | Merge "Use mem cgroups in libprocessgroup if they're available"Robert Benea2017-07-111-0/+2
| |\| |
| | * | Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-07-111-0/+2
* | | | Merge "Revert "Use mem cgroups in libprocessgroup if they're available"" am: ...Tim Murray2017-07-071-2/+0
|\| | |
| * | | Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Tim Murray2017-07-071-2/+0
| |\| |
| | * | Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Treehugger Robot2017-07-071-2/+0
| | |\ \
| | | * | Revert "Use mem cgroups in libprocessgroup if they're available"Tim Murray2017-07-071-2/+0
* | | | | Merge "add "shutdown critical" to service" am: b3915d113d am: a4ad5d0328Keun-young Park2017-07-051-0/+1
|\| | | |
| * | | | Merge "add "shutdown critical" to service"Keun-young Park2017-07-051-0/+1
| |\| | |
| | * | | Merge "add "shutdown critical" to service"Treehugger Robot2017-07-051-0/+1
| | |\ \ \
| | | * | | add "shutdown critical" to serviceKeun-young Park2017-07-051-0/+1
| | | |/ /
* | | | | Merge "init: Support custom shutdown actions" am: c1bc4241f8 am: 5b89535442Wei Wang2017-07-051-0/+4
|\| | | |
| * | | | Merge "init: Support custom shutdown actions"Wei Wang2017-07-051-0/+4
| |\| | |
| | * | | init: Support custom shutdown actionsWei Wang2017-07-051-0/+4
| | |/ /
* | | | Revert "Move libz to vndk-sp"Logan Chien2017-07-051-5/+5
|\ \ \ \ | | |_|/ | |/| |
| * | | Revert "Move libz to vndk-sp"Logan Chien2017-07-041-5/+5
* | | | Merge "Use mem cgroups in libprocessgroup if they're available" am: d3afc124b...Robert Benea2017-06-291-0/+2
|\ \ \ \ | | |/ / | |/| |
| * | | Merge "Use mem cgroups in libprocessgroup if they're available"Robert Benea2017-06-291-0/+2
| |\ \ \ | | | |/ | | |/|
| | * | Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-06-291-0/+2
* | | | Merge changes Ibe1feb39,I05be83e4,If1422e4d am: a4f086ab20 am: 3a156e6c2bMark Salyzyn2017-06-271-0/+2
|\| | | | |_|/ |/| |
| * | Merge changes Ibe1feb39,I05be83e4,If1422e4dMark Salyzyn2017-06-271-0/+2
| |\|
| | * init.rc: setup console-ramoops-0Mark Salyzyn2017-06-271-0/+2
| * | ld-config: Export android.hidl.memory@1.0-implLogan Chien2017-06-231-1/+1
| |\ \
| | * | ld-config: Export android.hidl.memory@1.0-implLogan Chien2017-06-221-1/+1
| | * | ld-config: Add HIDL memory libs to VNDK-SPLogan Chien2017-06-211-2/+2
| | * | Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
| * | | ld-config: Add HIDL memory libs to VNDK-SPLogan Chien2017-06-211-2/+2
| * | | Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
* | | | ld-config: Export android.hidl.memory@1.0-implLogan Chien2017-06-221-1/+1
* | | | ld-config: Add HIDL memory libs to VNDK-SPLogan Chien2017-06-211-2/+2
* | | | Don't allow libui.so to RS drivers.Jiyong Park2017-06-091-1/+1
* | | | Add libion.so to vndk-spLogan Chien2017-06-071-2/+2
* | | | Merge "cgroups used by init must be mounted before any services start" am: 63...Robert Benea2017-06-011-10/+10
|\| | |
| * | | Merge "cgroups used by init must be mounted before any services start" am: 63...Robert Benea2017-06-011-10/+10
| |\ \ \ | | | |/ | | |/|
| | * | cgroups used by init must be mounted before any services startRobert Benea2017-05-311-10/+10
| | * | init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rcYueyao Zhu2017-05-251-0/+1
* | | | Merge "Move libz to vndk-sp"Logan Chien2017-05-231-5/+5
|\ \ \ \
| * | | | Move libz to vndk-spLogan Chien2017-05-151-5/+5
* | | | | Merge "init.rc: import /vendor/etc/init/hw/init.${ro.hardware}.rc" into oc-de...Thierry Strudel2017-05-191-0/+1
|\ \ \ \ \ | | |/ / / | |/| | |