summaryrefslogtreecommitdiffstats
path: root/sdcard
Commit message (Expand)AuthorAgeFilesLines
* Fix returning errno values which should be negative.Yuncheol Heo2011-07-221-3/+3
* am b26662c0: am c3e69903: am 97919656: Add support for the utime(2) family of...Ken Sumrall2011-03-251-2/+35
|\
| * Add support for the utime(2) family of system calls to the sdcard fuse filesy...Ken Sumrall2011-03-241-2/+35
* | Fix uninitialized variable bug in sdcard emulatorTerry Heo (Woncheol)2011-03-151-7/+1
|/
* sdcard: Fix readdir implementation so rewinddir will work correctlyMike Lockwood2011-01-251-1/+7
* sdcard: Remove lower case squashing of file namesMike Lockwood2011-01-231-110/+106
* sdcard: Fix lower case squashing for case insensitivity support.Mike Lockwood2011-01-171-21/+10
* sdcard: Have the -f option fix user/group permissions as well as file name caseMike Lockwood2011-01-131-12/+14
* sdcard: Add command line options for lowercase file name squashing:Mike Lockwood2011-01-121-16/+119
* sdcard: Force file names to lower case in order to provide case insensitivityMike Lockwood2011-01-121-0/+21
* Use pread64/pwrite64 instead of pread/pwriteKenny Root2011-01-111-2/+2
* Fix refcounting in the rename case.Paul Eastham2011-01-041-3/+13
* Properly reflect RENAME ops in FUSE internal statePaul Eastham2010-10-141-23/+82
* Partially implement SETATTR for sdcard/FUSEPaul Eastham2010-09-241-2/+20
* sdcard: Add support for the O_TRUNC open() flagMike Lockwood2010-08-201-1/+1
* sdcard: Implement statfs, stat time values and change mount point to /mnt/sdcardMike Lockwood2010-08-161-5/+36
* fix up permissionsBrian Swetland2010-08-121-3/+15
* sdcard: a program to create a "virtual" /sdcard pointed at a pathBrian Swetland2010-08-123-0/+1340