summaryrefslogtreecommitdiffstats
path: root/sdcard
Commit message (Expand)AuthorAgeFilesLines
* Merge "Switch sdcardfs over to bind mounts." am: 94b9e4df04 am: 895cd44bd9 am...Daniel Rosenberg2016-11-291-5/+25
|\
| * Merge "Switch sdcardfs over to bind mounts."Daniel Rosenberg2016-11-291-5/+25
| |\
| | * Switch sdcardfs over to bind mounts.Daniel Rosenberg2016-11-281-5/+25
* | | Merge "Revert "Switch sdcardfs over to bind mounts.""Daniel Rosenberg2016-11-291-25/+5
|\ \ \
| * | | Revert "Switch sdcardfs over to bind mounts."Daniel Rosenberg2016-11-291-25/+5
* | | | Merge "Switch sdcardfs over to bind mounts."Daniel Rosenberg2016-11-291-5/+25
|\| | |
| * | | Switch sdcardfs over to bind mounts.Daniel Rosenberg2016-10-271-5/+25
* | | | Merge "Use FUSE_COMPAT_22_INIT_OUT_SIZE always as the resopnse size of FUSE_I...Daichi Hirono2016-11-161-6/+3
|\ \ \ \ | | |/ / | |/| |
| * | | Merge "Use FUSE_COMPAT_22_INIT_OUT_SIZE always as the resopnse size of FUSE_I...Daichi Hirono2016-11-161-6/+3
| |\ \ \ | | | |/ | | |/|
| | * | Use FUSE_COMPAT_22_INIT_OUT_SIZE always as the resopnse size of FUSE_INIT.Daichi Hirono2016-11-151-6/+3
* | | | Merge "Small clean up of fuse code." am: 54c211db2e am: f620b87efe am: c2eaef...Christopher Ferris2016-10-102-44/+60
|\| | | | |_|/ |/| |
| * | Merge "Small clean up of fuse code." am: 54c211db2e am: f620b87efeChristopher Ferris2016-10-102-44/+60
| |\|
| | * Small clean up of fuse code.Christopher Ferris2016-10-072-44/+60
| * | [DO NOT MERGE] Use FUSE_SHORTCIRCUIT if available am: 738e0dcf0aThierry Strudel2016-09-261-0/+17
| |\ \ | | |/ | |/|
| | * [DO NOT MERGE] Use FUSE_SHORTCIRCUIT if availableThierry Strudel2016-08-041-0/+17
* | | Sdcard: Do not use fuse padding fieldAndreas Gampe2016-09-271-4/+2
|/ /
* | sdcard: Fix bad mergeDaniel Rosenberg2016-08-302-4/+105
* | Fix one last use of TRACE().Jorge Lucangeli Obes2016-07-291-2/+2
* | Merge \"Fix sdcard logging.\"Jorge Lucangeli Obes2016-07-264-55/+54
|\ \
| * | Fix sdcard logging.Jorge Lucangeli Obes2016-07-264-55/+54
* | | resolve merge conflicts of c6e22ba to stage-aosp-masterJorge Lucangeli Obes2016-07-212-36/+52
|\| |
| * | sdcard: Fix compilation with FUSE_TRACE == 1.Jorge Lucangeli Obes2016-07-212-36/+52
* | | Merge \"sdcard: Use std::map.\"Jorge Lucangeli Obes2016-07-193-30/+24
|\| |
| * | sdcard: Use std::map.Jorge Lucangeli Obes2016-07-193-30/+24
* | | Merge \"Use arraysize() for supplementary groups.\"Jorge Lucangeli Obes2016-07-181-1/+2
|\| |
| * | Use arraysize() for supplementary groups.Jorge Lucangeli Obes2016-07-181-1/+2
* | | Merge \"Use Minijail for privilege dropping.\"Jorge Lucangeli Obes2016-07-182-11/+15
|\| |
| * | Use Minijail for privilege dropping.Jorge Lucangeli Obes2016-07-152-11/+15
* | | Merge \"Convert fuse.c to C++.\"Jorge Lucangeli Obes2016-07-143-63/+57
|\| |
| * | Merge "Convert fuse.c to C++."Treehugger Robot2016-07-143-63/+57
| |\ \
| | * | Convert fuse.c to C++.Jorge Lucangeli Obes2016-07-143-63/+57
* | | | Merge \"Use C++ logging in sdcard.cpp.\"Jorge Lucangeli Obes2016-07-142-68/+61
|\| | |
| * | | Use C++ logging in sdcard.cpp.Jorge Lucangeli Obes2016-07-142-68/+61
| |/ /
* | | resolve merge conflicts of 1b9b273 to stage-aosp-masterJorge Lucangeli Obes2016-07-134-691/+625
|\| |
| * | Extract the FUSE implementation from the main sdcard.c file.Jorge Lucangeli Obes2016-07-134-564/+625
* | | Merge "enable integer sanitizer for sdcard service" am: 532ab82e10Nick Kralevich2016-05-061-0/+3
|\| |
| * | enable integer sanitizer for sdcard serviceDaniel Micay2016-05-051-0/+3
* | | Add support for FUSE_CANONICAL_PATHDaniel Rosenberg2016-04-261-0/+36
|\ \ \ | | |/ | |/|
| * | Add support for FUSE_CANONICAL_PATHDaniel Rosenberg2016-04-251-0/+36
* | | Merge "sdcard: avoid benign unsigned overflow" am: 64461c2Treehugger Robot2016-04-261-1/+2
|\ \ \ | | |/ | |/|
| * | sdcard: avoid benign unsigned overflowDaniel Micay2016-04-261-1/+2
| * | Merge commit '4352ee87fd74b931d4b58192fb8974e91aa899d0' into HEADBill Yi2016-02-171-0/+17
| |\ \
| | * \ Merge "[DO NOT MERGE] Use FUSE_SHORTCIRCUIT if available" into mnc-dr1.5-dev ...Thierry Strudel2016-01-131-0/+17
| | |\ \
| | | * | [DO NOT MERGE] Use FUSE_SHORTCIRCUIT if availableThierry Strudel2016-01-131-0/+17
| | | * | Re-derive permissions after package changes.Jeff Sharkey2015-12-161-0/+16
* | | | | Merge "Fix overflow in path building" into nyc-devDaniel Rosenberg2016-04-131-1/+1
|\ \ \ \ \ | | |_|_|/ | |/| | |
| * | | | Fix overflow in path buildingDaniel Rosenberg2016-04-121-1/+1
* | | | | Give users and devices control over sdcardfs.Jeff Sharkey2016-04-071-1/+28
|\| | | |
| * | | | Give users and devices control over sdcardfs.Jeff Sharkey2016-04-071-1/+28
* | | | | Merge "Revert "Revert "sdcard: Support sdcardfs""" into nyc-devDaniel Rosenberg2016-03-311-1/+104
|\| | | |