summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "storaged: lower capabilities in init"Treehugger Robot2018-04-121-0/+1
|\
| * storaged: lower capabilities in initDavid Anderson2018-04-111-0/+1
* | storaged: update OWNERSDavid Anderson2018-04-111-1/+1
|/
* storaged: remove unused includesDavid Anderson2018-04-051-3/+0
* storaged: owner adjustmentMark Salyzyn2018-03-231-0/+1
* Merge "Add OWNERS."Elliott Hughes2017-12-071-0/+1
|\
| * Add OWNERS.Elliott Hughes2017-12-071-0/+1
* | storaged: call getNamesForUids to get uid namesJin Qian2017-08-082-21/+46
* | storaged: fix excessive accounting when io usage has negative deltaJin Qian2017-08-031-4/+4
* | storaged: record userdata space utilizationJin Qian2017-07-175-30/+75
|/
* storaged: stop binder threads before exitingJin Qian2017-04-041-0/+2
* storaged: exit if batteryproperties service is dead.Jin Qian2017-04-042-2/+17
* storaged: use sp<> to keep refcount for storaged_t objectJin Qian2017-04-042-8/+8
* storaged: skip batteryproperties listener if uid_io not availableJin Qian2017-04-031-0/+3
* storaged: add support for ufs health infoJin Qian2017-04-032-1/+60
* storaged: read emmc health data from sysfsJin Qian2017-04-037-93/+79
* storaged: rewrite emmc info classJin Qian2017-03-168-173/+192
* storaged: clean up output formatJin Qian2017-03-142-24/+12
* storaged: replace string functions that can throw exceptionJin Qian2017-03-142-22/+27
* storaged: remove usage of String16::std_stringSteven Moreland2017-03-101-3/+3
* storaged: track fsync callsJin Qian2017-03-023-21/+32
* storaged: reduce storaged privilegeJin Qian2017-02-272-19/+2
* storaged: include start time in IO usage dumpsysJin Qian2017-02-214-23/+44
* storaged: handle negative delta in io usageJin Qian2017-02-161-8/+13
* storaged: fix selinux dac_override denialJin Qian2017-02-103-27/+2
* storaged: allow dump window to be less than an hourJin Qian2017-02-104-6/+6
* storaged: add --force option to dumpsysJin Qian2017-02-104-6/+16
* storaged: add dumpsys flags to limit data sizeJin Qian2017-02-104-6/+51
* storaged: account on/off charger per uid io usageJin Qian2017-02-078-143/+252
* Merge "Add permission bits to open with O_CREAT."TreeHugger Robot2017-02-031-1/+1
|\
| * Add permission bits to open with O_CREAT.George Burgess IV2017-02-031-1/+1
* | storaged: add --hours flag for dumpsysJin Qian2017-02-015-26/+70
|/
* storaged: change uid_io reportingJin Qian2017-01-305-26/+25
* storaged: fix check_time logicJin Qian2017-01-261-3/+10
* storaged: add dumpsys interfaceJin Qian2017-01-255-4/+77
* storaged: remove task io codeJin Qian2017-01-249-526/+4
* storaged: replace cmd arguments with propertiesJin Qian2017-01-247-102/+67
* storaged: monitor per-uid IO usageJin Qian2017-01-2412-8/+381
* storaged: disable taskio since it's too expensiveJin Qian2017-01-201-0/+2
* storaged: assign to system-background cpusetJin Qian2017-01-181-0/+1
* storaged: fix crash when cmdline is longer than 64 charactersJin Qian2017-01-172-4/+4
* storaged: remove redundant loggingJin Qian2017-01-173-43/+11
* storaged: increase periodic polling intervalJin Qian2017-01-171-3/+3
* storaged: replace kmsg with LOG macrosJin Qian2017-01-134-151/+45
* Storaged cleanupynwang2016-12-215-19/+14
* storaged: add storaged native daemonynwang2016-12-1512-0/+2324