summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* lsof fixes.Elliott Hughes2015-08-241-16/+59
* Lose ionice and renice to toybox.Elliott Hughes2015-08-143-221/+0
* Remove watchprops.Elliott Hughes2015-08-102-93/+0
* Toolbox: Disable unused-const-variable warningAndreas Gampe2015-07-301-1/+1
* Switch to toybox mount(1).Elliott Hughes2015-06-082-361/+0
* Make start/stop warn if you're not root.Elliott Hughes2015-06-054-41/+47
* Revert "Switch to toybox ls."Elliott Hughes2015-05-162-0/+589
* Switch to toybox ls.Elliott Hughes2015-05-152-589/+0
* Improve toolbox SIGPIPE behavior.Elliott Hughes2015-04-252-6/+15
* Move ls implementation detail into ls.Elliott Hughes2015-04-084-196/+107
* Lose getprop to toybox.Elliott Hughes2015-04-082-51/+0
* Lose setprop to toybox.Elliott Hughes2015-04-072-19/+0
* Lose restorecon to toybox.Elliott Hughes2015-04-072-64/+0
* Lose umount to toybox.Elliott Hughes2015-04-022-91/+0
* Remove LOCAL_ADDITIONAL_DEPENDENCIES in cases where it's not needed.Elliott Hughes2015-04-021-4/+0
* toolbox: ioctl: fix signedness on ioctl_nrChris Fries2015-04-011-49/+96
* Lose route to toybox.Elliott Hughes2015-03-302-114/+0
* toolbox: Fixed type mismatch for ioctl(BLKGETSIZE)Johan Redestig2015-03-301-1/+9
* Lose load_policy to toybox.Elliott Hughes2015-03-282-50/+0
* $ANDROID_BUILD_TOP isn't set for continuous builds.Elliott Hughes2015-03-251-1/+1
* Auto-generate the getevent labels from <linux/input.h>.Elliott Hughes2015-03-254-728/+120
* Lose runcon to toybox.Elliott Hughes2015-03-232-29/+0
* Remove /dev/alarm cruft from uptime.Elliott Hughes2015-03-201-56/+21
* Remove schedtop.Elliott Hughes2015-03-192-331/+0
* Remove obsolete smd tool.Elliott Hughes2015-03-162-43/+0
* Remove getsebool/setsebool from init and toolbox.Stephen Smalley2015-03-133-152/+0
* am ed5b81c9: Merge "Fix LP32 build."Elliott Hughes2015-03-101-1/+2
|\
| * Fix LP32 build.Elliott Hughes2015-03-091-1/+2
* | am 9cce837d: Merge "Increase output width for wchan and pc on 64 bit targets."Elliott Hughes2015-03-101-5/+22
|\|
| * Increase output width for wchan and pc on 64 bit targets.Chris Dearman2015-03-091-5/+22
* | am 6385d626: Merge "Remove toolbox\'s obsolete \'wipe\' command."Elliott Hughes2015-03-072-177/+0
|\|
| * Remove toolbox's obsolete 'wipe' command.Elliott Hughes2015-03-072-177/+0
* | am 830914a4: Merge "Lose touch to toybox."Elliott Hughes2015-02-102-116/+0
|\|
| * Lose touch to toybox.Elliott Hughes2015-02-092-116/+0
* | am 051f369a: Merge "Build BSD grep separately from toolbox."Elliott Hughes2015-02-052-24/+23
|\|
| * Build BSD grep separately from toolbox.Elliott Hughes2015-02-042-24/+23
* | am 0114e124: Merge "Add ps --ppid."Elliott Hughes2015-01-291-0/+9
|\|
| * Add ps --ppid.Elliott Hughes2015-01-291-0/+9
* | am 06b4e982: Merge "Add missing <malloc.h> and <string.h> includes."Elliott Hughes2015-01-284-0/+4
|\|
| * Add missing <malloc.h> and <string.h> includes.Elliott Hughes2015-01-284-0/+4
* | am ae79cb5a: Merge "Add missing <string.h> includes."Elliott Hughes2015-01-252-1/+3
|\|
| * Add missing <string.h> includes.Elliott Hughes2015-01-242-1/+3
* | am ce34551c: Merge "Lose id to toybox."Elliott Hughes2015-01-162-58/+0
|\|
| * Lose id to toybox.Elliott Hughes2015-01-162-58/+0
* | am 17e2f436: Merge "Lose cmp to toybox."Elliott Hughes2015-01-152-92/+0
|\|
| * Lose cmp to toybox.Elliott Hughes2015-01-152-92/+0
* | am 3d7951d4: Merge "Lose chown to toybox."Elliott Hughes2015-01-154-377/+0
|\|
| * Lose chown to toybox.Elliott Hughes2015-01-154-377/+0
* | am 41341eea: Merge "Lose date to toybox (as date and hwclock)."Elliott Hughes2015-01-142-228/+0
|\|
| * Lose date to toybox (as date and hwclock).Elliott Hughes2015-01-142-228/+0