summaryrefslogtreecommitdiffstats
path: root/usbd
Commit message (Collapse)AuthorAgeFilesLines
* bpfmt.Elliott Hughes2018-02-161-1/+0
| | | | | | Bug: N/A Test: builds Change-Id: I89ad00e1c4c7e0767bc80a7ac7935a4d55e090ac
* Fix selinux denials for usbdBadhri Jagan Sridharan2018-01-231-1/+1
| | | | | | | | | | auditd : type=1400 audit(0.0:9): avc: denied { dac_override } for comm="usbd" capability=1 scontext=u:r:usbd:s0 tcontext=u:r:usbd:s0 tclass=capability permissive= auditd : type=1400 audit(0.0:9): avc: denied { dac_override } for comm="usbd" capability=1 scontext=u:r:usbd:s0 tcontext=u:r:usbd:s0 tclass=capability permissive=0 Bug: 72397740 Test: booted the device to make sure that the denials are no longer seen. Change-Id: Ie276103ba261fd762fb8c24234904e3f3ce3d2f1
* Initial commit for usb daemonBadhri Jagan Sridharan2018-01-163-0/+77
usbd checks whether adb is enabled by default, if yes, would start adbd and would call into usb hal to configure usb gadget stack. Bug: 63669128 Test: Verify that adb gets configured when enabled Change-Id: If6d06cdadd6d93f181d56619142cbbb04d39a5cd