From ab338c10e664d3ac9d762796a3131e941a41b46d Mon Sep 17 00:00:00 2001 From: Steven Moreland Date: Tue, 28 Nov 2017 12:41:56 -0800 Subject: ld.config.txt.in typo: absolution -> absolute Test: none Change-Id: I247722c0881fa733226eec6578f17b1a481d1e91 --- rootdir/etc/ld.config.txt.in | 2 +- 1 file changed, 1 insertion(+), 1 deletion(-) diff --git a/rootdir/etc/ld.config.txt.in b/rootdir/etc/ld.config.txt.in index e741a34da..a6bed8db3 100644 --- a/rootdir/etc/ld.config.txt.in +++ b/rootdir/etc/ld.config.txt.in @@ -4,7 +4,7 @@ # # Don't change the order here. The first pattern that matches with the -# absolution path of an executable is selected. +# absolute path of an executable is selected. dir.system = /system/bin/ dir.system = /system/xbin/ dir.vendor = /vendor/bin/ -- cgit v1.2.3-54-g00ecf