From ac5175f9a67d649f98dfbeef60026bf5dafa7da1 Mon Sep 17 00:00:00 2001 From: Thierry Strudel Date: Wed, 13 Jan 2016 15:11:35 -0800 Subject: [DO NOT MERGE] Use FUSE_SHORTCIRCUIT if available Use a non yet maintainer reviewed kernel patch from QCOM that greatly improves IO speed in case it is available from the device specific kernel headers. Bug: 24216004 Change-Id: I4101d80082c9ad9d042dde5c620ddb309d193d52 --- sdcard/sdcard.c | 17 +++++++++++++++++ 1 file changed, 17 insertions(+) diff --git a/sdcard/sdcard.c b/sdcard/sdcard.c index 06452aa47..e9aa770a5 100644 --- a/sdcard/sdcard.c +++ b/sdcard/sdcard.c @@ -1214,7 +1214,13 @@ static int handle_open(struct fuse* fuse, struct fuse_handler* handler, } out.fh = ptr_to_id(h); out.open_flags = 0; + +#ifdef FUSE_STACKED_IO + out.lower_fd = h->fd; +#else out.padding = 0; +#endif + fuse_reply(fuse, hdr->unique, &out, sizeof(out)); return NO_STATUS; } @@ -1378,7 +1384,13 @@ static int handle_opendir(struct fuse* fuse, struct fuse_handler* handler, } out.fh = ptr_to_id(h); out.open_flags = 0; + +#ifdef FUSE_STACKED_IO + out.lower_fd = -1; +#else out.padding = 0; +#endif + fuse_reply(fuse, hdr->unique, &out, sizeof(out)); return NO_STATUS; } @@ -1460,6 +1472,11 @@ static int handle_init(struct fuse* fuse, struct fuse_handler* handler, out.major = FUSE_KERNEL_VERSION; out.max_readahead = req->max_readahead; out.flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES; + +#ifdef FUSE_STACKED_IO + out.flags |= FUSE_STACKED_IO; +#endif + out.max_background = 32; out.congestion_threshold = 32; out.max_write = MAX_WRITE; -- cgit v1.2.3-54-g00ecf