From 2d08dce0beedcfc63b2a837045d1be7d49157555 Mon Sep 17 00:00:00 2001 From: Andres Morales Date: Fri, 3 Apr 2015 16:40:15 -0700 Subject: GateKeeper proxy service Until we have SELinux support for gating access to individual TEE services, we will proxy TEE requests to GateKeeper via this daemon. Change-Id: Ifa316b75f75bff79bdae613a112c8c3c2e7189a8 --- gatekeeperd/IGateKeeperService.h | 70 ++++++++++++++++++++++++++++++++++++++++ 1 file changed, 70 insertions(+) create mode 100644 gatekeeperd/IGateKeeperService.h (limited to 'gatekeeperd/IGateKeeperService.h') diff --git a/gatekeeperd/IGateKeeperService.h b/gatekeeperd/IGateKeeperService.h new file mode 100644 index 000000000..7d8572cec --- /dev/null +++ b/gatekeeperd/IGateKeeperService.h @@ -0,0 +1,70 @@ +/* + * Copyright (C) 2015 The Android Open Source Project + * + * Licensed under the Apache License, Version 2.0 (the "License"); + * you may not use this file except in compliance with the License. + * You may obtain a copy of the License at + * + * http://www.apache.org/licenses/LICENSE-2.0 + * + * Unless required by applicable law or agreed to in writing, software + * distributed under the License is distributed on an "AS IS" BASIS, + * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. + * See the License for the specific language governing permissions and + * limitations under the License. + */ + +#ifndef IGATEKEEPER_SERVICE_H_ +#define IGATEKEEPER_SERVICE_H_ + +#include +#include + +namespace android { + +/* + * This must be kept manually in sync with frameworks/base's IGateKeeperService.aidl + */ +class IGateKeeperService : public IInterface { +public: + enum { + ENROLL = IBinder::FIRST_CALL_TRANSACTION + 0, + VERIFY = IBinder::FIRST_CALL_TRANSACTION + 1, + }; + + // DECLARE_META_INTERFACE - C++ client interface not needed + static const android::String16 descriptor; + virtual const android::String16& getInterfaceDescriptor() const; + IGateKeeperService() {} + virtual ~IGateKeeperService() {} + + /** + * Enrolls a password with the GateKeeper. Returns 0 on success, negative on failure. + */ + virtual status_t enroll(uint32_t uid, + const uint8_t *current_password_handle, uint32_t current_password_handle_length, + const uint8_t *current_password, uint32_t current_password_length, + const uint8_t *desired_password, uint32_t desired_password_length, + uint8_t **enrolled_password_handle, uint32_t *enrolled_password_handle_length) = 0; + + /** + * Verifies a password previously enrolled with the GateKeeper. + * Returns 0 on success, negative on failure. + */ + virtual status_t verify(uint32_t uid, + const uint8_t *enrolled_password_handle, uint32_t enrolled_password_handle_length, + const uint8_t *provided_password, uint32_t provided_password_length) = 0; +}; + +// ---------------------------------------------------------------------------- + +class BnGateKeeperService: public BnInterface { +public: + virtual status_t onTransact(uint32_t code, const Parcel& data, Parcel* reply, + uint32_t flags = 0); +}; + +} // namespace android + +#endif + -- cgit v1.2.3-54-g00ecf