From 4a6e5a3b641dd99b658c4c336490371a3a5ae180 Mon Sep 17 00:00:00 2001 From: Yabin Cui Date: Mon, 26 Jan 2015 19:48:54 -0800 Subject: Kill HAVE_PTHREADS. Bug: 19083585 Change-Id: Ic09eb3dd250bc5c5b63cac7998f99f5fa007f407 --- liblog/fake_log_device.c | 8 ++++---- 1 file changed, 4 insertions(+), 4 deletions(-) (limited to 'liblog/fake_log_device.c') diff --git a/liblog/fake_log_device.c b/liblog/fake_log_device.c index 117e1547a..cf3dc500c 100644 --- a/liblog/fake_log_device.c +++ b/liblog/fake_log_device.c @@ -29,7 +29,7 @@ #include -#ifdef HAVE_PTHREADS +#if !defined(_WIN32) #include #endif @@ -88,7 +88,7 @@ typedef struct LogState { } LogState; -#ifdef HAVE_PTHREADS +#if !defined(_WIN32) /* * Locking. Since we're emulating a device, we need to be prepared * to have multiple callers at the same time. This lock is used @@ -106,10 +106,10 @@ static void unlock() { pthread_mutex_unlock(&fakeLogDeviceLock); } -#else // !HAVE_PTHREADS +#else // !defined(_WIN32) #define lock() ((void)0) #define unlock() ((void)0) -#endif // !HAVE_PTHREADS +#endif // !defined(_WIN32) /* -- cgit v1.2.3-54-g00ecf