From d1c5c5baaa0145e9d1baa4950b51c8d4cf4e3ffc Mon Sep 17 00:00:00 2001 From: Elliott Hughes Date: Fri, 27 Jul 2018 15:13:33 -0700 Subject: NDK: add availability comments to . Bug: N/A Test: N/A Change-Id: I0cc16cc9c32c6679098aa875d5f81829215868d4 --- libsync/include/ndk/sync.h | 12 +++++++++++- 1 file changed, 11 insertions(+), 1 deletion(-) (limited to 'libsync') diff --git a/libsync/include/ndk/sync.h b/libsync/include/ndk/sync.h index ba7d8c4db..2a59e35bb 100644 --- a/libsync/include/ndk/sync.h +++ b/libsync/include/ndk/sync.h @@ -63,6 +63,8 @@ __BEGIN_DECLS * * The original fences remain valid, and the caller is responsible for closing * them. + * + * Available since API level 26. */ int32_t sync_merge(const char* name, int32_t fd1, int32_t fd2) __INTRODUCED_IN(26); @@ -70,6 +72,8 @@ int32_t sync_merge(const char* name, int32_t fd1, int32_t fd2) __INTRODUCED_IN(2 * Retrieve detailed information about a sync file and its fences. * * The returned sync_file_info must be freed by calling sync_file_info_free(). + * + * Available since API level 26. */ struct sync_file_info* sync_file_info(int32_t fd) __INTRODUCED_IN(26); @@ -78,6 +82,8 @@ struct sync_file_info* sync_file_info(int32_t fd) __INTRODUCED_IN(26); * * The returned array is owned by the parent sync file info, and has * info->num_fences entries. + * + * Available since API level 26. */ static inline struct sync_fence_info* sync_get_fence_info(const struct sync_file_info* info) { // This header should compile in C, but some C++ projects enable @@ -88,7 +94,11 @@ static inline struct sync_fence_info* sync_get_fence_info(const struct sync_file #pragma GCC diagnostic pop } -/** Free a struct sync_file_info structure */ +/** + * Free a struct sync_file_info structure + * + * Available since API level 26. + */ void sync_file_info_free(struct sync_file_info* info) __INTRODUCED_IN(26); #endif /* __ANDROID_API__ >= 26 */ -- cgit v1.2.3-54-g00ecf