/* * Copyright (C) 2015 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include "transport.h" #include #include "adb.h" static void DisconnectFunc(void* arg, atransport*) { int* count = reinterpret_cast(arg); ++*count; } TEST(transport, RunDisconnects) { atransport t; // RunDisconnects() can be called with an empty atransport. t.RunDisconnects(); int count = 0; adisconnect disconnect; disconnect.func = DisconnectFunc; disconnect.opaque = &count; t.AddDisconnect(&disconnect); t.RunDisconnects(); ASSERT_EQ(1, count); // disconnect should have been removed automatically. t.RunDisconnects(); ASSERT_EQ(1, count); count = 0; t.AddDisconnect(&disconnect); t.RemoveDisconnect(&disconnect); t.RunDisconnects(); ASSERT_EQ(0, count); } TEST(transport, SetFeatures) { atransport t; ASSERT_EQ(0U, t.features().size()); t.SetFeatures(FeatureSetToString(FeatureSet{"foo"})); ASSERT_EQ(1U, t.features().size()); ASSERT_TRUE(t.has_feature("foo")); t.SetFeatures(FeatureSetToString(FeatureSet{"foo", "bar"})); ASSERT_EQ(2U, t.features().size()); ASSERT_TRUE(t.has_feature("foo")); ASSERT_TRUE(t.has_feature("bar")); t.SetFeatures(FeatureSetToString(FeatureSet{"foo", "bar", "foo"})); ASSERT_EQ(2U, t.features().size()); ASSERT_TRUE(t.has_feature("foo")); ASSERT_TRUE(t.has_feature("bar")); t.SetFeatures(FeatureSetToString(FeatureSet{"bar", "baz"})); ASSERT_EQ(2U, t.features().size()); ASSERT_FALSE(t.has_feature("foo")); ASSERT_TRUE(t.has_feature("bar")); ASSERT_TRUE(t.has_feature("baz")); t.SetFeatures(""); ASSERT_EQ(0U, t.features().size()); } TEST(transport, parse_banner_no_features) { set_main_thread(); atransport t; parse_banner("host::", &t); ASSERT_EQ(0U, t.features().size()); ASSERT_EQ(kCsHost, t.GetConnectionState()); ASSERT_EQ(nullptr, t.product); ASSERT_EQ(nullptr, t.model); ASSERT_EQ(nullptr, t.device); } TEST(transport, parse_banner_product_features) { atransport t; const char banner[] = "host::ro.product.name=foo;ro.product.model=bar;ro.product.device=baz;"; parse_banner(banner, &t); ASSERT_EQ(kCsHost, t.GetConnectionState()); ASSERT_EQ(0U, t.features().size()); ASSERT_EQ(std::string("foo"), t.product); ASSERT_EQ(std::string("bar"), t.model); ASSERT_EQ(std::string("baz"), t.device); } TEST(transport, parse_banner_features) { atransport t; const char banner[] = "host::ro.product.name=foo;ro.product.model=bar;ro.product.device=baz;" "features=woodly,doodly"; parse_banner(banner, &t); ASSERT_EQ(kCsHost, t.GetConnectionState()); ASSERT_EQ(2U, t.features().size()); ASSERT_TRUE(t.has_feature("woodly")); ASSERT_TRUE(t.has_feature("doodly")); ASSERT_EQ(std::string("foo"), t.product); ASSERT_EQ(std::string("bar"), t.model); ASSERT_EQ(std::string("baz"), t.device); } TEST(transport, test_matches_target) { std::string serial = "foo"; std::string devpath = "/path/to/bar"; std::string product = "test_product"; std::string model = "test_model"; std::string device = "test_device"; atransport t; t.serial = &serial[0]; t.devpath = &devpath[0]; t.product = &product[0]; t.model = &model[0]; t.device = &device[0]; // These tests should not be affected by the transport type. for (TransportType type : {kTransportAny, kTransportLocal}) { t.type = type; EXPECT_TRUE(t.MatchesTarget(serial)); EXPECT_TRUE(t.MatchesTarget(devpath)); EXPECT_TRUE(t.MatchesTarget("product:" + product)); EXPECT_TRUE(t.MatchesTarget("model:" + model)); EXPECT_TRUE(t.MatchesTarget("device:" + device)); // Product, model, and device don't match without the prefix. EXPECT_FALSE(t.MatchesTarget(product)); EXPECT_FALSE(t.MatchesTarget(model)); EXPECT_FALSE(t.MatchesTarget(device)); } } TEST(transport, test_matches_target_local) { std::string serial = "100.100.100.100:5555"; atransport t; t.serial = &serial[0]; // Network address matching should only be used for local transports. for (TransportType type : {kTransportAny, kTransportLocal}) { t.type = type; bool should_match = (type == kTransportLocal); EXPECT_EQ(should_match, t.MatchesTarget("100.100.100.100")); EXPECT_EQ(should_match, t.MatchesTarget("tcp:100.100.100.100")); EXPECT_EQ(should_match, t.MatchesTarget("tcp:100.100.100.100:5555")); EXPECT_EQ(should_match, t.MatchesTarget("udp:100.100.100.100")); EXPECT_EQ(should_match, t.MatchesTarget("udp:100.100.100.100:5555")); // Wrong protocol, hostname, or port should never match. EXPECT_FALSE(t.MatchesTarget("100.100.100")); EXPECT_FALSE(t.MatchesTarget("100.100.100.100:")); EXPECT_FALSE(t.MatchesTarget("100.100.100.100:-1")); EXPECT_FALSE(t.MatchesTarget("100.100.100.100:5554")); EXPECT_FALSE(t.MatchesTarget("abc:100.100.100.100")); } }