/* * Copyright (C) 2007 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #define TRACE_TAG TRANSPORT #include "sysdeps.h" #include "sysdeps/memory.h" #include "transport.h" #include #include #include #include "adb.h" #if ADB_HOST #if defined(__APPLE__) #define CHECK_PACKET_OVERFLOW 0 #else #define CHECK_PACKET_OVERFLOW 1 #endif // Call usb_read using a buffer having a multiple of usb_get_max_packet_size() bytes // to avoid overflow. See http://libusb.sourceforge.net/api-1.0/packetoverflow.html. static int UsbReadMessage(usb_handle* h, amessage* msg) { D("UsbReadMessage"); #if CHECK_PACKET_OVERFLOW size_t usb_packet_size = usb_get_max_packet_size(h); CHECK_GE(usb_packet_size, sizeof(*msg)); CHECK_LT(usb_packet_size, 4096ULL); char buffer[4096]; int n = usb_read(h, buffer, usb_packet_size); if (n != sizeof(*msg)) { D("usb_read returned unexpected length %d (expected %zu)", n, sizeof(*msg)); return -1; } memcpy(msg, buffer, sizeof(*msg)); return n; #else return usb_read(h, msg, sizeof(*msg)); #endif } // Call usb_read using a buffer having a multiple of usb_get_max_packet_size() bytes // to avoid overflow. See http://libusb.sourceforge.net/api-1.0/packetoverflow.html. static int UsbReadPayload(usb_handle* h, apacket* p) { D("UsbReadPayload(%d)", p->msg.data_length); if (p->msg.data_length > MAX_PAYLOAD) { return -1; } #if CHECK_PACKET_OVERFLOW size_t usb_packet_size = usb_get_max_packet_size(h); // Round the data length up to the nearest packet size boundary. // The device won't send a zero packet for packet size aligned payloads, // so don't read any more packets than needed. size_t len = p->msg.data_length; size_t rem_size = len % usb_packet_size; if (rem_size) { len += usb_packet_size - rem_size; } p->payload.resize(len); int rc = usb_read(h, &p->payload[0], p->payload.size()); if (rc != static_cast(p->msg.data_length)) { return -1; } p->payload.resize(rc); return rc; #else p->payload.resize(p->msg.data_length); return usb_read(h, &p->payload[0], p->payload.size()); #endif } static int remote_read(apacket* p, usb_handle* usb) { int n = UsbReadMessage(usb, &p->msg); if (n < 0) { D("remote usb: read terminated (message)"); return -1; } if (static_cast(n) != sizeof(p->msg)) { D("remote usb: read received unexpected header length %d", n); return -1; } if (p->msg.data_length) { n = UsbReadPayload(usb, p); if (n < 0) { D("remote usb: terminated (data)"); return -1; } if (static_cast(n) != p->msg.data_length) { D("remote usb: read payload failed (need %u bytes, give %d bytes), skip it", p->msg.data_length, n); return -1; } } return 0; } #else // On Android devices, we rely on the kernel to provide buffered read. // So we can recover automatically from EOVERFLOW. static int remote_read(apacket* p, usb_handle* usb) { if (usb_read(usb, &p->msg, sizeof(amessage))) { PLOG(ERROR) << "remote usb: read terminated (message)"; return -1; } if (p->msg.data_length) { if (p->msg.data_length > MAX_PAYLOAD) { PLOG(ERROR) << "remote usb: read overflow (data length = " << p->msg.data_length << ")"; return -1; } p->payload.resize(p->msg.data_length); if (usb_read(usb, &p->payload[0], p->payload.size())) { PLOG(ERROR) << "remote usb: terminated (data)"; return -1; } } return 0; } #endif UsbConnection::~UsbConnection() { usb_close(handle_); } bool UsbConnection::Read(apacket* packet) { int rc = remote_read(packet, handle_); return rc == 0; } bool UsbConnection::Write(apacket* packet) { unsigned size = packet->msg.data_length; if (usb_write(handle_, &packet->msg, sizeof(packet->msg)) != 0) { PLOG(ERROR) << "remote usb: 1 - write terminated"; return false; } if (packet->msg.data_length != 0 && usb_write(handle_, packet->payload.data(), size) != 0) { PLOG(ERROR) << "remote usb: 2 - write terminated"; return false; } return true; } void UsbConnection::Close() { usb_kick(handle_); } void init_usb_transport(atransport* t, usb_handle* h) { D("transport: usb"); auto connection = std::make_unique(h); t->SetConnection(std::make_unique(std::move(connection))); t->type = kTransportUsb; } int is_adb_interface(int usb_class, int usb_subclass, int usb_protocol) { return (usb_class == ADB_CLASS && usb_subclass == ADB_SUBCLASS && usb_protocol == ADB_PROTOCOL); } bool should_use_libusb() { #if !ADB_HOST return false; #else static bool enable = getenv("ADB_LIBUSB") && strcmp(getenv("ADB_LIBUSB"), "1") == 0; return enable; #endif }