/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #pragma once #include // USB host/client interface. #define ADB_USB_INTERFACE(handle_ref_type) \ void usb_init(); \ void usb_cleanup(); \ int usb_write(handle_ref_type h, const void* data, int len); \ int usb_read(handle_ref_type h, void* data, int len); \ int usb_close(handle_ref_type h); \ void usb_kick(handle_ref_type h); \ size_t usb_get_max_packet_size(handle_ref_type) #if !ADB_HOST // The daemon has a single implementation. struct usb_handle; ADB_USB_INTERFACE(usb_handle*); #else // linux host || darwin // Linux and Darwin clients have native and libusb implementations. namespace libusb { struct usb_handle; ADB_USB_INTERFACE(libusb::usb_handle*); } namespace native { struct usb_handle; ADB_USB_INTERFACE(native::usb_handle*); } // Empty base that both implementations' opaque handles inherit from. struct usb_handle { }; ADB_USB_INTERFACE(::usb_handle*); #endif // linux host || darwin // USB device detection. int is_adb_interface(int usb_class, int usb_subclass, int usb_protocol); bool should_use_libusb();