/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ // Portable error handling functions. This is only necessary for host-side // code that needs to be cross-platform; code that is only run on Unix should // just use errno and strerror() for simplicity. // // There is some complexity since Windows has (at least) three different error // numbers, not all of which share the same type: // * errno: for C runtime errors. // * GetLastError(): Windows non-socket errors. // * WSAGetLastError(): Windows socket errors. // errno can be passed to strerror() on all platforms, but the other two require // special handling to get the error string. Refer to Microsoft documentation // to determine which error code to check for each function. #ifndef ANDROID_BASE_ERRORS_H #define ANDROID_BASE_ERRORS_H #include namespace android { namespace base { // Returns a string describing the given system error code. |error_code| must // be errno on Unix or GetLastError()/WSAGetLastError() on Windows. Passing // errno on Windows has undefined behavior. std::string SystemErrorCodeToString(int error_code); } // namespace base } // namespace android #endif // ANDROID_BASE_ERRORS_H