/* * Copyright (C) 2015 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef ANDROID_BASE_TEST_UTILS_H #define ANDROID_BASE_TEST_UTILS_H #include #include class TemporaryFile { public: TemporaryFile(); ~TemporaryFile(); // Release the ownership of fd, caller is reponsible for closing the // fd or stream properly. int release(); int fd; char path[1024]; private: void init(const std::string& tmp_dir); DISALLOW_COPY_AND_ASSIGN(TemporaryFile); }; class TemporaryDir { public: TemporaryDir(); ~TemporaryDir(); char path[1024]; private: bool init(const std::string& tmp_dir); DISALLOW_COPY_AND_ASSIGN(TemporaryDir); }; class CapturedStderr { public: CapturedStderr(); ~CapturedStderr(); int fd() const; private: void init(); void reset(); TemporaryFile temp_file_; int old_stderr_; DISALLOW_COPY_AND_ASSIGN(CapturedStderr); }; #endif // ANDROID_BASE_TEST_UTILS_H