#pragma once #include #include #include #include /* util stuff */ double now(); char* xstrdup(const char*); void set_verbose(); // These printf-like functions are implemented in terms of vsnprintf, so they // use the same attribute for compile-time format string checking. void die(const char* fmt, ...) __attribute__((__noreturn__)) __attribute__((__format__(__printf__, 1, 2))); void verbose(const char* fmt, ...) __attribute__((__format__(__printf__, 1, 2)));