/* * Copyright (C) 2006 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef ANDROID_CUTILS_MEMORY_H #define ANDROID_CUTILS_MEMORY_H #include #include #ifdef __cplusplus extern "C" { #endif /* size is given in bytes and must be multiple of 2 */ void android_memset16(uint16_t* dst, uint16_t value, size_t size); /* size is given in bytes and must be multiple of 4 */ void android_memset32(uint32_t* dst, uint32_t value, size_t size); #if defined(__GLIBC__) || defined(_WIN32) /* Declaration of strlcpy() for platforms that don't already have it. */ size_t strlcpy(char *dst, const char *src, size_t size); #endif #ifdef __cplusplus } // extern "C" #endif #endif // ANDROID_CUTILS_MEMORY_H