/* * Copyright (C) 2015 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include "log.h" #include #include #include #include #include #include #include #include "reboot.h" namespace android { namespace init { static void InitAborter(const char* abort_message) { // When init forks, it continues to use this aborter for LOG(FATAL), but we want children to // simply abort instead of trying to reboot the system. if (getpid() != 1) { android::base::DefaultAborter(abort_message); return; } // DoReboot() does a lot to try to shutdown the system cleanly. If something happens to call // LOG(FATAL) in the shutdown path, we want to catch this and immediately use the syscall to // reboot instead of recursing here. static bool has_aborted = false; if (!has_aborted) { has_aborted = true; // Do not queue "shutdown" trigger since we want to shutdown immediately and it's not likely // that we can even run the ActionQueue at this point. DoReboot(ANDROID_RB_RESTART2, "reboot", "bootloader", false); } else { RebootSystem(ANDROID_RB_RESTART2, "bootloader"); } } void InitKernelLogging(char* argv[]) { // Make stdin/stdout/stderr all point to /dev/null. int fd = open("/sys/fs/selinux/null", O_RDWR); if (fd == -1) { int saved_errno = errno; android::base::InitLogging(argv, &android::base::KernelLogger, InitAborter); errno = saved_errno; PLOG(FATAL) << "Couldn't open /sys/fs/selinux/null"; } dup2(fd, 0); dup2(fd, 1); dup2(fd, 2); if (fd > 2) close(fd); android::base::InitLogging(argv, &android::base::KernelLogger, InitAborter); } int selinux_klog_callback(int type, const char *fmt, ...) { android::base::LogSeverity severity = android::base::ERROR; if (type == SELINUX_WARNING) { severity = android::base::WARNING; } else if (type == SELINUX_INFO) { severity = android::base::INFO; } char buf[1024]; va_list ap; va_start(ap, fmt); vsnprintf(buf, sizeof(buf), fmt, ap); va_end(ap); android::base::KernelLogger(android::base::MAIN, severity, "selinux", nullptr, 0, buf); return 0; } } // namespace init } // namespace android