/* * Copyright (C) 2017 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef _INIT_SUBCONTEXT_H #define _INIT_SUBCONTEXT_H #include #include #include #include #include "builtins.h" namespace android { namespace init { extern const std::string kInitContext; extern const std::string kVendorContext; class Subcontext { public: Subcontext(std::string path_prefix, std::string context) : path_prefix_(std::move(path_prefix)), context_(std::move(context)), pid_(0) { Fork(); } Result Execute(const std::vector& command); void Restart(); const std::string& path_prefix() const { return path_prefix_; } const std::string& context() const { return context_; } pid_t pid() const { return pid_; } private: void Fork(); std::string path_prefix_; std::string context_; pid_t pid_; android::base::unique_fd socket_; }; int SubcontextMain(int argc, char** argv, const KeywordFunctionMap* function_map); std::vector* InitializeSubcontexts(); bool SubcontextChildReap(pid_t pid); } // namespace init } // namespace android #endif