/* * Copyright (C) 2017 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef _INIT_TEST_FUNCTION_MAP_H #define _INIT_TEST_FUNCTION_MAP_H #include #include #include "builtin_arguments.h" #include "keyword_map.h" namespace android { namespace init { class TestFunctionMap : public KeywordFunctionMap { public: // Helper for argument-less functions using BuiltinFunctionNoArgs = std::function; void Add(const std::string& name, const BuiltinFunctionNoArgs function) { Add(name, 0, 0, false, [function](const BuiltinArguments&) { function(); return Success(); }); } void Add(const std::string& name, std::size_t min_parameters, std::size_t max_parameters, bool run_in_subcontext, const BuiltinFunction function) { builtin_functions_[name] = make_tuple(min_parameters, max_parameters, make_pair(run_in_subcontext, function)); } private: Map builtin_functions_ = {}; const Map& map() const override { return builtin_functions_; } }; } // namespace init } // namespace android #endif