/* * Copyright (C) 2017 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef _INIT_UEVENT_LISTENER_H #define _INIT_UEVENT_LISTENER_H #include #include #include #include #include #include "uevent.h" #define UEVENT_MSG_LEN 2048 namespace android { namespace init { enum class ListenerAction { kStop = 0, // Stop regenerating uevents as we've handled the one(s) we're interested in. kContinue, // Continue regenerating uevents as we haven't seen the one(s) we're interested in. }; using ListenerCallback = std::function; class UeventListener { public: UeventListener(); void RegenerateUevents(const ListenerCallback& callback) const; ListenerAction RegenerateUeventsForPath(const std::string& path, const ListenerCallback& callback) const; void Poll(const ListenerCallback& callback, const std::optional relative_timeout = {}) const; private: bool ReadUevent(Uevent* uevent) const; ListenerAction RegenerateUeventsForDir(DIR* d, const ListenerCallback& callback) const; android::base::unique_fd device_fd_; }; } // namespace init } // namespace android #endif