# # Copyright (C) 2008-2014 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # LOCAL_PATH := $(my-dir) include $(CLEAR_VARS) # This is what we want to do: # liblog_cflags := $(shell \ # sed -n \ # 's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \ # $(LOCAL_PATH)/event.logtags) # so make sure we do not regret hard-coding it as follows: liblog_cflags := -DLIBLOG_LOG_TAG=1005 liblog_host_sources := logd_write.c log_event_write.c fake_log_device.c event.logtags liblog_target_sources := logd_write.c log_event_write.c event_tag_map.c log_time.cpp log_is_loggable.c liblog_target_sources += logprint.c liblog_target_sources += log_read.c # Shared and static library for host # ======================================================== LOCAL_MODULE := liblog LOCAL_SRC_FILES := $(liblog_host_sources) # some files must not be compiled when building against Mingw # they correspond to features not used by our host development tools # which are also hard or even impossible to port to native Win32 LOCAL_SRC_FILES_darwin := event_tag_map.c LOCAL_SRC_FILES_linux := event_tag_map.c LOCAL_SRC_FILES_windows := uio.c LOCAL_CFLAGS := -DFAKE_LOG_DEVICE=1 -Werror $(liblog_cflags) LOCAL_MULTILIB := both LOCAL_MODULE_HOST_OS := darwin linux windows include $(BUILD_HOST_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_MODULE := liblog LOCAL_WHOLE_STATIC_LIBRARIES := liblog LOCAL_LDLIBS_linux := -lrt LOCAL_MULTILIB := both LOCAL_CXX_STL := none LOCAL_MODULE_HOST_OS := darwin linux windows include $(BUILD_HOST_SHARED_LIBRARY) # Shared and static library for target # ======================================================== include $(CLEAR_VARS) LOCAL_MODULE := liblog LOCAL_SRC_FILES := $(liblog_target_sources) LOCAL_CFLAGS := -Werror $(liblog_cflags) # AddressSanitizer runtime library depends on liblog. LOCAL_SANITIZE := never include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_MODULE := liblog LOCAL_WHOLE_STATIC_LIBRARIES := liblog LOCAL_CFLAGS := -Werror $(liblog_cflags) # TODO: This is to work around b/19059885. Remove after root cause is fixed LOCAL_LDFLAGS_arm := -Wl,--hash-style=both LOCAL_SANITIZE := never LOCAL_CXX_STL := none include $(BUILD_SHARED_LIBRARY) include $(call first-makefiles-under,$(LOCAL_PATH))