/* * Copyright (C) 2007-2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include #include #include "config_write.h" #include "fake_log_device.h" #include "log_portability.h" #include "logger.h" static int fakeOpen(); static void fakeClose(); static int fakeWrite(log_id_t log_id, struct timespec* ts, struct iovec* vec, size_t nr); static int logFds[(int)LOG_ID_MAX] = { -1, -1, -1, -1, -1, -1 }; LIBLOG_HIDDEN struct android_log_transport_write fakeLoggerWrite = { .node = { &fakeLoggerWrite.node, &fakeLoggerWrite.node }, .context.priv = &logFds, .name = "fake", .available = NULL, .open = fakeOpen, .close = fakeClose, .write = fakeWrite, }; static int fakeOpen() { int i; for (i = 0; i < LOG_ID_MAX; i++) { /* * Known maximum size string, plus an 8 character margin to deal with * possible independent changes to android_log_id_to_name(). */ char buf[sizeof("/dev/log_security") + 8]; if (logFds[i] >= 0) { continue; } snprintf(buf, sizeof(buf), "/dev/log_%s", android_log_id_to_name(i)); logFds[i] = fakeLogOpen(buf); if (logFds[i] < 0) { fprintf(stderr, "fakeLogOpen(%s) failed\n", buf); } } return 0; } static void fakeClose() { int i; for (i = 0; i < LOG_ID_MAX; i++) { fakeLogClose(logFds[i]); logFds[i] = -1; } } static int fakeWrite(log_id_t log_id, struct timespec* ts __unused, struct iovec* vec, size_t nr) { ssize_t ret; size_t i; int logFd, len; if (/*(int)log_id >= 0 &&*/ (int)log_id >= (int)LOG_ID_MAX) { return -EINVAL; } len = 0; for (i = 0; i < nr; ++i) { len += vec[i].iov_len; } if (len > LOGGER_ENTRY_MAX_PAYLOAD) { len = LOGGER_ENTRY_MAX_PAYLOAD; } logFd = logFds[(int)log_id]; ret = TEMP_FAILURE_RETRY(fakeLogWritev(logFd, vec, nr)); if (ret < 0) { ret = -errno; } else if (ret > len) { ret = len; } return ret; }